Product Hierarchy
Product Hierarchy

AX103912 - FiberExpress Ultra Splice Tray 8 inches


FiberExpress Ultra Splice Tray 8 inches

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Weight: 0.700 lbs
Height: 0.550 in
Width: 4.50 in
Length: 8.0 in

Physical Specifications

Max Capacity: 24 F

Mechanical Characteristics

Termination Type: Front Sliding Drawer

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Product Material

Materials
DescriptionMaterialColor
Splice TrayAluminumBlack
Splice HolderPolypropyleneGray
CoverPlasticClear

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 1 x Splice Tray with Adhesive Holder, 1x Splice Tray Cover

Product Notes

Packaging: Individually packaged in a plastic bag.
Notes: For more information, please refer to our web site at http://www.belden.com.

History

Update and Revision: Revision Number: 0.227 Revision Date: 03-06-2025
Date: 2013-01-01
No accessories are available for this product