Product Hierarchy
Product Hierarchy

AP900022 - Fixed Shelf


Regular Fixed Shelf with perforation 19" for AP900020. Mounted on each corner to the frame for maximum stability

Application

Product Overview: *Cabinet accessory need to be purchased separately
Features: Regular 19" Fixed Shelf for supporting equipment up to 50 kg
Environmental Space: Indoor

Construction and Dimensions

Overall Width: 440 mm
Overall Depth: 410 mm

Mechanical Characteristics

Load Capacity - Static: 50 kg

Environmental and Overall Characteristics

Finish: Powder Coated
Material: Cold rolled powder coated steel

Related Part Numbers

Part Number: AP900022
Packaging: Individually packaged
Update and Revision: Revision Number: 0.24 Revision Date: 04-08-2022
No accessories are available for this product