(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
Audio Cable, 1 Pair 22 AWG stranded (7x30) TC conductors, polypropylene insulation, overall Beldfoil® shield (100% coverage), 22 AWG stranded TC drain wire, waterblock tape, polyethylene jacket.
| Suitable Applications: | Automatic Stripping Equipment; Low Voltage analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level audio; Computer Communication; Panel Wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.0085 in (0.22 mm) | 0.046 in (1.2 mm) | Black & Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Outer Shield Table Notes: | Outer Shield Waterblocking Tape |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PE - Polyethylene | 0.020 in (0.51 mm) | 0.165 in |
| Overall Cable Diameter (Nominal): | 0.165 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Delay | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|
| 18.2 Ohm/1000ft | 35 pF/ft (110 pF/m) | 67 pF/ft (220 pF/m) | 1.5 ns/ft | 66% | 6 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR: | 13.37 Ohm/1000ft (43.86 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.65 in (41.9 mm) | 1.65 in |
| Max. Pull Tension: | 27 lbs (12 kg) |
| Bulk Cable Weight: | 11 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | The jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is inside foil shield. |
| Update and Revision: | Revision Number: 0.368 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 9451WB 010U1000 | Black | UnReel | 1,000 ft | 612825253198 |