Audio Snake Cable, 6 Pair 22 AWG tinned copper pairs, FEP insulation, drain, individually shielded with Beldfoil® bonded to numbered PVC jackets so both strip simulteaneously, Plenum Flamarrest® jackets, Banana Peel construction
Life Cycle Status: Discontinued
| Suitable Applications: | Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2023-02-21 |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 | 7x30 | TC - Tinned Copper | 6 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.0425 in (1.08 mm) | Black & Red |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Material Trade Name | Nom. Diameter |
|---|---|---|
| Banana Peel (No Overall Jacket) | Flamarrest® | 0.381 in |
| Nom. Velocity of Prop. |
|---|
| 69% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C To +75°C |
| Max. Pull Tension: | 162 lbs (73.5 kg) |
| Bulk Cable Weight: | 88 lbs/1000ft (130 kg/km) |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262 |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | The jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is inside foil shield. |
| Update and Revision: | Revision Number: 0.374 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 9451PS6 010500 | Black | Reel | 500 ft | 612825253150 |
| 9451PS6 0101000 | Black | Reel | 1,000 ft | 612825253143 |
| 9451PS6 008500 | Gray | Reel | 500 ft | 612825253136 |
| 9451PS6 0081000 | Gray | Reel | 1,000 ft | 612825253129 |