Product Hierarchy
Product Hierarchy

9451PS4 - Audio Snake Cable, 4 Pair 22 AWG, TC, Indiv. Shielded, CMP




Audio Snake Cable, 4 Pair 22 AWG tinned copper pairs, FEP insulation, drain, individually shielded with Beldfoil® bonded to numbered PVC jackets so both strip simulteaneously, Plenum Flamarrest® jackets, Banana Peel construction

Product Overview

Suitable Applications: Recording Studio, Radio Broadcast, Sports Stadium, Nurse Call

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
227x30TC - Tinned Copper4
Insulation
MaterialNom. Insulation DiameterColor Code
FEP - Fluorinated Ethylene Propylene0.044 in (1.1 mm)Black & Red
Inner Jacket
ElementMaterialNom. DiameterColor
IndividualPVC - Polyvinyl Chloride.127 in (3.23 mm)Black
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialMaterial Trade Name
Banana Peel (No Overall Jacket)Flamarrest®
Overall Cable Diameter (Nominal): .306 in (7.77 mm)

Electrical Characteristics

Delay
Nom. Velocity of Prop.
69%
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-20°C To +75°C
Max. Pull Tension: 108 lbs (49.0 kg)
Bulk Cable Weight: 68 lbs/1000ft (100 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262
NEC / UL Compliance: CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: The jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is inside foil shield.

History

Update and Revision: Revision Number: 0.517 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
9451PS4 0101000BlackReel1,000 ft612825253105
Date: 2011-07-20
Broadcast Solutions Guide
PB502_Analog_Audio_Snake_Cables.pdf
No accessories are available for this product