Product Hierarchy
Product Hierarchy

9451DP - Line Level Audio Cable, 2 Parallel Pr #22 Str TC, O/A Foil, Flamarrest® Jkt, CMP




Line Level Audio Cable, 2 Parallel Pair 22 AWG (7 x 30) Tinned Copper, FEP insulation, Overall Beldfoil® Shield, Flamarrest® Jacket, CMP

Product Overview

Suitable Applications: Line level audio; Low voltage analog signals and control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)222 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene0.008 in (0.20 mm)0.044 in (1.1 mm)Black & Red, Black & White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.127 in (3.23 mm)
Outer Jacket1 Table Notes: Jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is inside foil shield.
Overall Cable Diameter (Nominal): 0.269 in (6.83 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)18.2 Ohm/1000ft35 pF/ft (110 pF/m)67 pF/ft (220 pF/m)42 Ohm1.47 ns/ft0.15 µH/ft (0.49 µH/m)69%2.8 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 13.93 Ohm/1000ft (45.70 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
1.3 in (33 mm)1.3 in (33 mm)
Max. Pull Tension: 45.5 lbs (20.6 kg)
Bulk Cable Weight: 24 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262 (UL910), FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 9451D

History

Update and Revision: Revision Number: 0.484 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9451DP 009Z250WhiteReelTuff Box250 ft612825439363
9451DP 009500WhiteReel500 ft612825353249
9451DP 009Z500WhiteReelTuff Box500 ft612825439370
9451DP 009Z750WhiteReelTuff Box750 ft612825252894
9451DP 0091000WhiteReel1,000 ft612825433958C
9451DP 009Z1000WhiteReelTuff Box1,000 ft612825439301
9451DP 0095000WhiteReel5,000 ft612825435174
9451DP 00910000WhiteReel10,000 ft612825377030
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Broadcast Solutions Guide
Headend Brochure
PB502_Analog_Audio_Snake_Cables.pdf
No accessories are available for this product