(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
DC/DC converter with 48 V power output
| Type: | PC150/72V/48V-IP67 |
| Description: | DC/DC converter with 48 V power output |
| Part Number: | 943968101 |
| Voltage input: | 1.1 m cable |
| Voltage output: | 0.5 m cable with M12-connector A-Coded |
| Current consumption: | max. 2.976 A at 50.4 V DC max. 0.97 A at 154 V DC |
| Input Voltage: | 50.4 V DC to 154 V DC |
| Operating Voltage: | 72 V DC ... 110 V DC (50.4 V DC ... 154 V DC) |
| Output Current: | max. 3.125 A at 48 V DC |
| Activation Current: | 12 A |
| Output voltage: | 48 V DC |
| Operating temperature: | -40-+70 °C |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 5-95 % |
| Dimensions (WxHxD): | 240 mm x 65 mm x 115 mm |
| Weight: | 3.1 kg |
| Mount Type: | Wall mounting |
| IP Protection Rating: | IP67 |
| IEC 60068-2-6 vibration: | Operating: 5 Hz .. 150 Hz, broadband noise vertical: 1,0 m/s² (rms) horizontal: 0,7 m/s² (rms), not operating: 5 Hz .. 150 Hz, broadband noise vertical: 7,9 m/s² (rms) horizontal: 5,5 m/s² (rms) |
| IEC 60068-2-27 shock: | 15 g, 11 ms duration |
| EN 61000-4-2 electrostatic discharge (ESD): | ± 6 kV contact discharge; ± 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 20 V/m (80 MHz ... 2700 MHz) |
| EN 61000-4-4 fast transients (burst): | 4 kV power line |
| EN 61000-4-5 surge voltage: | power lines: 2 kV (line/earth), 1 kV (line/line) |
| EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz .. 80 MHz) |
| EN 55032: | EN 55032 Class A |
| FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
| Basis Standard: | CE, EN50155, EN61131-2 |
| Safety of information technology equipment: | cUL 60950-1 (pending) |
| Railway norm: | EN 50121-4, EN 50155 |
| Transportation: | EN 50121-4, EN 50155, EN 45545-2 HL2 |
| Guarantee: | 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf" |
| Scope of delivery: | DC/DC converter, installation guide and manual |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.118 Revision Date: 02-20-2026 |
| Item # | Type |
|---|---|
| 943968101 | PC150/72V/48V-IP67, IP67 Netzteil |