Product Hierarchy
Product Hierarchy

OZD Profi 12M G11-1300 PRO - Interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for quartz glass FO; long-haul version;


Interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for quartz glass FO; long-haul version;

Product description

Type: OZD Profi 12M G11-1300 PRO
Name: OZD Profi 12M G11-1300 PRO
Description: Interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for plastic FO; short-haul version
Part Number: 943906221
Port Type and Quantity: 1 x optical: 2 sockets BFOC 2.5 (STR); 1 x electrical: Sub-D 9-pin, female, pin assignment according to EN 50170 part 1
Signal Type: PROFIBUS (DP-V0, DP-V1, DP-V2 und FMS)

More Interfaces

Power Supply: 5-pin terminal block, screw mounting
Signaling contact: 5-pin terminal block, screw mounting

Network size - length of cable

Single mode fiber (SM) 9/125 µm: 15 km, 10 dB link budget at 1310 nm; A = 0.5 dB/km
Multimode fiber (MM) 50/125 µm: 10000 m, 12 dB link budget at 1310 nm; A = 1 dB/km
Multimode fiber (MM) 62.5/125 µm: 10000 m, 12 dB link budget at 1310 nm; A = 1 dB/km

Power requirements

Current consumption: max. 200 mA
Input voltage range: -7 V ... +12 V
Operating Voltage: 18 ... 32 VDC, typ. 24 VDC
Power Consumption: 4.8 W
Redundancy functions: redundant 24 V infeed

Power Output

Output voltage/output current (pin6): 5 VDC +5%, -10%, short circuit-proof/90 mA

Ambient conditions

Operating temperature: 0-+60 °C
Minimum Storage Temperature: -40-+70 °C
Relative humidity (non-condensing): 10-95 %

Mechanical construction

Dimensions (WxHxD): 35 x 163 x 119 mm
Weight: 200 g
Housing Material: plastics
Mount Type: DIN rail
IP Protection Rating: IP20

Approvals

Basis Standard: EU Conformity, AUS Conformity Australia
Safety of information technology equipment: cUL508
Hazardous locations: ISA 12.12.01 Class 1 Div. 2, ATEX Zone 2

Reliability

Guarantee: 60 months (please refer to the ""terms of guarantee or detailed information)

Scope of delivery and accessories

Scope of delivery: device, start-up instructions
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
Industrial Networking - Short Form Catalog
Description: Hirschmann Brand of Ethernet Switches, Wireless LAN, Security and Connectivity Products Sets the Standard for Quality, Reliability and Service
Version: 2017
EU Declaration of conformity
Description: K943905321-CE_23-07-18
Version: 23-07-18
Hinweise zur Inbetriebnahme PROFIBUS-Repeater OZD Profi 12M … PRO (Deutsch)
Description: The "Startup Information" contain a device description, safety instructions and the other information that you need to mount the device.
Version: 06
Startup Information PROFIBUS-Repeater OZD Profi 12M … PRO (English)
Description: The "Startup Information" contain a device description, safety instructions and the other information that you need to mount the device.
Version: 06
Consignes de mise en service OZD Profi 12M… PRO (French)
Description: The "Startup Information" contain a device description, safety instructions and the other information that you need to mount the device.
Version: 06
Manual PROFIBUS Fiberoptic Repeater OZD Profi 12M G12… PRO (Deutsch)
Description: The manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 06
Manual PROFIBUS Fiberoptic Repeater OZD Profi 12M G12… PRO (English)
Description: The manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 06
Consignes de mise en service OZD Profi 12M… PRO (French)
Description: The "Startup Information" contain a device description, safety instructions and the other information that you need to mount the device.
Version: 05
Startup Information PROFIBUS-Repeater OZD Profi 12M … PRO (English)
Description: The "Startup Information" contain a device description, safety instructions and the other information that you need to mount the device.
Version: 05
Hinweise zur Inbetriebnahme PROFIBUS-Repeater OZD Profi 12M … PRO (Deutsch)
Description: The "Startup Information" contain a device description, safety instructions and the other information that you need to mount the device.
Version: 05
Hinweise zur Inbetriebnahme PROFIBUS-Repeater OZD Profi 12M … PRO (Deutsch)
Description: The "Startup Information" contain a device description, safety instructions and the other information that you need to mount the device.
Version: 06
Consignes de mise en service OZD Profi 12M… PRO (French)
Description: The "Startup Information" contain a device description, safety instructions and the other information that you need to mount the device.
Version: 06
Startup Information PROFIBUS-Repeater OZD Profi 12M … PRO (English)
Description: The "Startup Information" contain a device description, safety instructions and the other information that you need to mount the device.
Version: 06
Handbuch PROFIBUS Rail Repeater OZD Profi 12M G12 ... PRO (Deutsch)
Description: The manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 1.1
Manuel PROFIBUS Rail Repeater OZD Profi 12M G12 ... PRO (French)
Description: The manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 1.1
Manual PROFIBUS Rail Repeater OZD Profi 12M G12 ... PRO (English)
Description: The manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 1.1
No accessories are available for this product