Product Hierarchy
Product Hierarchy

EAGLE40-4F-Security - Next-Generation, Field-Level Industrial Firewall with Enhanced Cybersecurity Including Deep Packet Inspection (DPI)


The Hirschmann EAGLE40-4F is a next-generation, field-level industrial firewall with four (4) Gigabit Ethernet ports, real-time traffic monitoring, and advanced cybersecurity capability. Includes deep packet inspection (DPI) modules.

Product description

Type: EAGLE40-4F-SECURITY
Name: EAGLE40-4F-Security
Part Number: 942333002
Port type and quantity: 4 x GbE RJ45 ports
Port Speed: 10/100/1000 Mbit/s RJ45

Product Life Cycle

Availability: not yet available

Displays

LEDs: LEDs (Power, Link Status, Data, Status), Signal Contact (24 V DC/1 A), Log File, Syslog, Configuration check RMON (Statistic), Trap for changes and configuration saves

More Interfaces

USB interface: 1 x USB 2.0 port
Serial Interface: 1 x RJ45 port (RS-232, RS-422, RS-485)
Power Supply: 1 x plug-in terminal block, 10-pin

Hardware

CPU: NXP i.MX 8M Mini ARMv8 64-bit Cortex-A53 @ 1.6GHz
Memory: LPDDR4 2 GB
Storage: 8 GB eMMC storage

Power requirements

Operating Voltage: Dual 10 ~ 30 V DC
Power consumption: Minimum – 2.5W, Maximum – 12W

Security features

Multipoint VPN: IPSec, IKE v1/v2, 3DES, AES (-128, -192, -256), Pre-Shared Key (PSK), X.509v3 Certificates, MD5, SHA-1, NAT-T, Hub-and-Spoke
Stateful inspection firewall: Firewall rules (incoming/outgoing, management)
Unified Protection Suite (All Enforcers)

Software

Redundancy: VRRP (Virtual Router Redundancy Protocol), Tracking Framework for VRRP
Management: SNMPv3, SSH2/SFTP/SCP, HTTPS, Serial CLI, SNMPv1/2, local and central User Management (RADIUS), HiDiscovery, Industrial HiVision, HiView, LLDP
Diagnostics: LEDs (Power, Link Status, Data, Status), Log File, Syslog, Configuration check, RMON (statistics), Trap for changes and configuration saves
Configuration: Command Line Interface (CLI), Web Interface, Auto-Configuration Adapter (ACA22), HiDiscovery, Industrial HiVision, HiView
Security: DoS prevention, IPSec VPN, Audit trail, Role-based Access Control, Remote Authentication via RADIUS, IEEE 1686 compliant configuration possible, Firewall Learning Mode, Routed Firewall Mode and Transparent Firewall Mode for Layer 3 and Layer 2 packet filtering rules, Management VLAN, Ingress storm protection, Authentication using LDAP, Deep Packet Inspection (DPI) Enforcer Modules: Modbus TCP, OPC, EtherNet/IP, IEC104, DNP3, and AMP
Miscellaneous: NTP Client and Server, DHCP L3 Relay
Routing: VLAN and port based routing, static routing, multinetting, IP masquerading, 1-to-1 NAT, port forwarding, Static and Dynamic ARP entries, OSPFv2, Static route tracking

Ambient conditions

MTBF (Telecordia SR-332 Issue 4) @ 25°C: 309,149 hours
Operating temperature: -40-+70 °C
Storage/transport temperature: -40-+85 °C

Mechanical construction

Dimensions (WxHxD): 48 x 137 x 105 mm
Weight: 613 g
Housing Material: Aluminum with DIN clip
Mounting: DIN Rail 35 mm
Protection Degree / IP Rating**: IP30

Approvals

Basis Standard: CE, FCC
Safety of industrial control equipment: UL 61010
Hazardous locations: ISA-12.12.-01 Class 1 Div. 2 – Haz. Loc, ATEX-95 Category 3G (Zone 2)

Reliability

Guarantee: 60 months (please refer to the terms of guarantee for detailed information)
Warranty: 5 years

Further Instructions

History

Update and Revision: Revision Number: 0.60 Revision Date: 08-28-2024
Variants
Item #Type
942333002EAGLE40-4F-SECURITY
Manual Collection - EAGLE40-4F HiSecOS - Deutsch
Description: The manual collection contains the manuals for the software release in one document and therefore enables you to search for keywords over the manuals at once.
Version: 4.8 (03/2024)
Manual Collection - EAGLE40-4F HiSecOS - English
Description: The manual collection contains the manuals for the software release in one document and therefore enables you to search for keywords over the manuals at once.
Version: 4.8 (03/2024)
Reference Manual Command Line Interface (CLI) - HiSecOS Overview (English)
Description: The “Command Line Interface (CLI) - HiOS Overview” reference manual contains a command reference with detailed information on using the CLI to operate the functions of HiOS devices. The manual provides an overview of the CLI commands universally available on the devices with HiOS Software Release 4.6. The scope of CLI commands available on your individual device depends on the device type and on the HiOS software level on your device.
Version: 4.8 (03/2024)
HiSecOS-04601-EAGLE404F.zip
Description: Software for all EAGLE40-4F - MIB files and issue list are included in the Zip file
Version: 04.6.01
No accessories are available for this product