(109)Lite Managed Rail-Mount Industrial Ethernet/Fast-Ethernet Switch with 7 x 10/100/1000BASE-TX, 3x 100/1000BASE-FX SFP, 1x Combo (10/100/1000BASE-TX and 100/1000BASE-FX SFP), Store and Forward Switching Mode, HiEOS Layer 2 Software
Part Number: | 942328003 |
Port type and quantity: | 7x FE/GE TX, 3x FE/GE SFP, 1x FE/GE Combo |
Power supply/signaling contact: | 1 x plug-in terminal block, 6-pin |
Twisted pair (TP): | 0 - 100 m |
Operating Voltage: | 24 VDC |
Power consumption: | 8.2W |
Power output in BTU (IT)/h: | 28 BTU/h |
Switching: | Static Unicast/Multicast Address Entries, VLAN (802.1Q), Independent VLAN Learning, QoS/Port Prioritization (802.1D/p), TOS/DSCP Prioritization, CoS Queue Management, Queue-Shaping/Max. Queue Bandwidth, Jumbo Frames, IGMP Snooping/Querier (v1/v2/v3), Unknown Multicast Filtering, IGMP Group Filtering per Port, Flow Control (802.3X), Egress Interface Shaping, Ingress Storm Protection |
Redundancy: | MRP Client, RSTP 802.1D-2004 (IEC62439-1), ERPS (G.8032), ERPS v2 (G.8032) |
Management: | LLDP (802.1AB), LLDP-MED, Password change on first login, SSHv2, HTTP, HTTPS, Responsive GUI, SNMP v1/v2/v3, Traps, Telnet, TFTP, Dual Software Image Support |
Diagnostics: | Management Address Conflict Detection, LEDs, Device Status Indication, Syslog, Link Speed and Duplex Monitoring, RMON (1, 2, 3, 9), Port Mirroring 1:1, Port Mirroring N:1, System Information, SFP Management |
Configuration: | Web-based Management, HiDiscovery, Command Line Interface (CLI), Full-featured MIB Support |
Security: | MAC Address Limit Per Port, Restricted Management Access, Appropriate Use Banner, Multiple Privilege Levels, Local User Management |
Time synchronisation: | NTP Client |
MTBF (Telecordia SR-332 Issue 3) @ 25°C: | 3 867 661 h |
Air Pressure (Operation): | min 795 hPa |
Operating temperature: | -40-+60 °C |
Storage/transport temperature: | -40-+85 °C |
Relative humidity (non-condensing): | 5-95 % |
Dimensions (WxHxD): | 68x135x118 mm |
Weight: | 680 g |
Mounting: | DIN Rail |
Protection class: | IP30 |
EN 61000-4-2 electrostatic discharge (ESD): | 4 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 electromagnetic field: | 10 V/m (80 MHz - 1 GHz), 3 V/m (1,4 GHz – 6GHz) |
EN 61000-4-4 fast transients (burst): | 2 kV power line, 2 kV data line |
EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line |
EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz-80 MHz) |
EN 55032: | EN 55032 Class A |
FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
Basis Standard: | CE, FCC, EN61131 |
Safety of industrial control equipment: | cUL 61010-1 |
Guarantee: | 60 months (please refer to the terms of guarantee for detailed information) |
Accessories to Order Separately: | SFP Transceivers, Rail Power Supply, Mounting Accessories |
Scope of delivery: | Device, Terminal Block, Start-up Instructions, Saftey Instructions |
Product Documentation: | https://www.doc.hirschmann.com |
Software Download: | https://hirschmann-support.belden.com/en-US/downloads |
Update and Revision: | Revision Number: 0.28 Revision Date: 04-30-2024 |
Item # | Type |
---|---|
942328003 | LRS40-7TX/3SFP/1C |