(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
Industry 4.0 and Industrial IoT Cellular Router and Gateway. Optimized for 4G applications with edge pre-computing. 11ac Wave 2 WLAN, GPS, VPN and openly programmable and extendable Linux. Rugged and approved for vehicles.
Life Cycle Status: Limited Std Warranty Period
Replacement of: OWL LTE-S20TTA12121GTDAHHxx.x.xx| Type: | OWL-L01.01-W01.01-F02-U01-A02-VXX.X.XX |
| Name: | OWL 4G Europe + WLAN |
| Description: | Industry 4.0 and Instustrial IoT Cellular Router and Gateway. Optimized for 4G distributed applications with edge pre-computing. VPN and open extendable Linux. Integrated WLAN 802.11ac. |
| Part Number: | 942283101 |
| Port Type and Quantity: | 2x Ethernet, 2x Antenna, 1x GPS, 2x SIM, 1x Power, 2x I/O, 2x Serial, 2x WLAN |
| Life Cycle: | Limited Std Warranty Period - the product is no longer manufactured but service may be available for active equipment |
| Discontinuation Announcement Date: | 2023-12-12 |
| Last Order Date: | 2024-06-01 |
| Last Delivery Date: | 2024-10-01 |
| Last Service Date: | 2029-10-01 |
| Scope of delivery: | Device, DIN rail clip, wall mount wings, 2-pin power connector, 10-pin connector for I/O and RS232/RS485 |
| Minimum Storage Temperature: | -40-+85 °C |
| SIM Cards: | 2x 2FF (3V, 1.8V), only one active at a time, can be configured independently, automatic switch on connection failure |
| Ethernet Connector Type: | 2x Ethernet: 10/100 Mbit/s (RJ45) |
| Power Supply: | Via 2-pin terminal block 3.5mm (included) |
| Serial: | On 10-pin panel socket (connector included): RS485, RS232 , Serial2TCP , Serial2UDP |
| Signaling contact: | On 10-pin panel socket (connector included): Digital Input, Digital Output |
| Processor: | ARMv7 |
| Hard disk space: | Flash memory (512MB User data storage, 830MB User module storage) |
| RAM: | 512MB |
| Description | Antenna Connector | Transmission Rate | Additional Radio Features | Radio Protocol | Frequency Band | Access Point Functionality | Client / STA Functionality |
|---|---|---|---|---|---|---|---|
| Module 1 | 3 x SMA Female (Cellular, Diversity, GPS), 2x RP-SMA Female (WLAN) | LTE Category 4: 150Mbps Download, 50 Mbps Upload | GNSS (GPS, GLONASS) | IEEE 802.11ac Wave 2 (2x2 MIMO), 802.11d, 802.11e, 802.11h, 802.11i, 802.11r | GPRS/EDGE (2G): 900/1800 MHz, UMTS/HSPA+ (3G): 900(Band 8) / 2100(Band 1) MHz, LTE (4G): 700(Band 28A) / 800(Band 20) / 900(Band 8) / 1800 (Band 3) / 2100(Band 1) / 2300(Band 40) / 2500(Band 41) / 2600(Band 7, Band 38) MHz | Yes, open and secured (WEP, WPA-PSK, WPA-Enterprise, WPA2-PSK, WPA2-Enterprise, 802.1X - Radius with EAP-PEAP/MsCHAPv2 or EAP-TLS), AP and Client function can be used in parallel (only on the same channel, AP channel takes priority) | Yes, open and secured (WEP, WPA-PSK, WPA-Enterprise, WPA2-PSK, WPA2-Enterprise, 802.1X - Radius with EAP-PEAP/MsCHAPv2 or EAP-TLS), AP and Client function can be used in parallel (only on the same channel, AP channel takes priority) |
| Current consumption: | Idle 2.5 W, Average 4 W, Maximum 11 W |
| Operating Voltage: | 9 V DC to 36 V DC |
| Redundancy functions: | Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing), PPPoE bridge mode |
| Modules and components: | User modules pre-installed: GPS, User modules as separate download: Lua, Python, NodeRED |
| Monitoring: | Syslog (UDP) , SNMPv1/2c/3 |
| Authentication: | User Management (local, RADIUS, TACACS+, mixed) |
| Stateful inspection firewall: | Static Firewall IPv4/IPv6 with Incoming and Forwarding Ruleset, DoS protection |
| Other services: | DHCP Server (IPv4/IPv6, dynamic and static leases, IPv6 Prefix Delegation, DNS proxy) , DynDNS client , PPPoE , FTP server , E-Mail via SMTP , SMS (notifications and commands) , Telnet server |
| Operating system: | Custom embedded Linux with Busybox Shell |
| VPN: | OpenVPN, IPSec, GRE, L2TP, PPTP |
| Switching: | VLAN (via Scripting), tunneled VLANs (via Scripting), IGMP |
| Management: | HTML5, SSH, SNMPv1/2c/3, Automatic configuration and firmware fetch from a web- or ftpserver, backup and restore with drag & drop |
| Diagnostics: | One click support report package, System log, Linux kernel log, reboot log, signal strength history (60 days), SSH linux shell, Signal strength LED indicators |
| Configuration: | Simple to edit text file configuration, HTTP, HTTPs, SMS, SSH, Telnet, 4 Configuration Profiles, automatic via web/ftp, SNMPv1/2c/3 |
| Security: | HTTPs, SSH, Authentication with RADIUS or TACACS+, activate cellular interface with SMS, Ethernet 802.1X (EAP-PEAP/MsCHAPv2 or EAP-TLS) |
| Time synchronisation: | SNTP Client, SNTP Server , Battery for RTC (CR1225), GPS |
| Routing: | Static unicast routing, Multinetting, IP masquerading, Port forwarding, Multiple routes with priority and load sharing, 1:1 NAT |
| Dynamic routing: | Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing) |
| MTBF (MIL-HDBK-217F-2, parts count): | 55.2 Years |
| Degree of Protection when Installed: | IP30 |
| Operating temperature: | -40-+65 °C |
| Relative humidity (non-condensing): | 0-95 % |
| Dimensions (WxHxD): | 145x32x105 mm |
| Weight: | 520 g |
| Housing: | Metal |
| Mount Type: | DIN Rail and Wall mounting |
| IP Protection Rating: | IP30 |
| Country certification: | Europe (Austria, Belgium, Bulgaria, Croatia, Cyprus, Czech, Denmark, Estonia, Finland, France, Germany, Great Britain, Greece, Hungary, Ireland, Italy, Latvia, Lituania, Luxembourg, Malta, Netherland, Poland, Portugal, Romania, Sweden, Slowakia, Slowenia, Spain), Iceland, Liechtenstein, Norway, Switzerland, Turkey |
| Safety of industrial control equipment: | EN 62311:2008, UL/EN/AS/NZS 62368-1:2014 (formerly EN 60950-1) |
| Transportation: | E8 (vehicles) , EN 45545-1 (fire) , EN 45545-2 HL1/HL2/HL3 |
| Radio: | ETSI EN 300 328:2016 V2.1.1, Draft ETSI EN 301 489-1:2017 V2.2.0, Draft ETSI EN 301 489-17:2017 V3.2.0, Draft ETSI EN 301 489-19:2017 V2.1.0, Draft ETSI EN 301 489-52:2016 V1.1.0, ETSI EN 301 511:2017 V12.5.1, ETSI EN 301 893:2017 V2.1.1, ETSI EN 301 908-1:2016 V11.1.1, ETSI EN 301 908-2:2017 V11.1.2, ETSI EN 301 908-13:2017 V11.1.2, ETSI EN 303 413 |
| Guarantee: | 60 months (please refer to the terms of guarantee for detailed information) |
| Number of SSIDs: | 1 |
| Max. Number of Connected Clients: | 50 |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Software Download: | https://my.belden.com/s/downloads |
| Update and Revision: | Revision Number: 0.142 Revision Date: 02-20-2026 |
| Item # | Type |
|---|---|
| 942283101 | OWL 4G Europe + WLAN |