Product Hierarchy
Product Hierarchy

OWL LTE-S20TTA12121GTDAHHxx.x.xx - LTE Ethernet Gateway, Europe, VPN, GPS, Dual SIM, Serial, IO, USB, MicroSD, Vehicles (E-Mark)


Industry 4.0 and Industrial IoT Cellular Router and Gateway. Optimized for 4G applications with edge pre-computing. GPS, VPN and openly programmable and extendable Linux. Rugged and approved for vehicles.

Life Cycle Status: Limited Availability/Passive

Replaced by: OWL 4G Europe + WLAN

Product description

Type: OWL LTE-S20TTA12121GTDAHHXX.X.XX
Name: OWL LTE
Description: Industry 4.0 and Instustrial IoT Cellular Router and Gateway. Optimized for 4G applications with edge pre-computing. GPS, VPN and open extendable Linux.
Part Number: 942146001
Port Type and Quantity: 2x Ethernet, 2x Antenna, 1x GPS, 2x SIM, 1x Power, 3x I/O, 1x USB, 1x Serial, 1x MicroSD
Serial: 5-pin terminal block (connector included): RS232 , Serial2TCP , Serial2UDP
Country certification: Europe (Austria, Belgium, Bulgaria, Croatia, Cyprus, Czech, Denmark, Estonia, Finland, France, Germany, Great Britain, Greece, Hungary, Ireland, Italy, Latvia, Lituania, Luxembourg, Malta, Netherland, Poland, Portugal, Romania, Sweden, Slowakia, Slowenia, Spain), Iceland, Liechtenstein, Norway, Switzerland, Turkey , Singapore
Hard disk space: Can be extended with MicroSD (up to 64GB)

Product Life Cycle

Life Cycle: Limited Availability/Passive - the product is entering End of Life
Availability: Limited
Last Order Date: 2020-11-12

More Interfaces

USB interface: USB Type A socket
SIM Cards: 2x 2FF (3V, 1.8V), only one active at a time, can be configured independently, automatic switch on connection failure
Ethernet: 2x Ethernet: 10/100 Mbit/s (RJ45), PoE on both Ports
Power Supply: 2-pin panel socket (self-assembly connector included)
Signaling contact: 6-pin panel socket (connector included): 2x Digital Input, 1x Digital Output

Radio technology

Antenna connector: 3 x SMA Female (Cellular, Diversity, GPS)
Frequency band: GPRS/EDGE (2G): 900/1800/1900 MHz, UMTS/HSPA+ (3G): 900/2100 MHz, LTE (4G): 800/900/1800/2100/2600 MHz
Transmission rate: LTE Category 3: 100 Mbps Download, 50 Mbps Upload
Additional radio features: GNSS (GPS, GLONASS)

Power requirements

Current consumption: Idle 2.5 W, Average 4 W, Maximum 11 W
Operating Voltage: 12 V DC to 48 V DC, PoE PD Category 4
Power consumption: 8 W
Redundancy functions: Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing), PPPoE bridge mode

Diagnostics features

Modules and components: User modules pre-installed: GPS, User modules as separate download: Lua, Python
Monitoring: Syslog (UDP) , SNMPv1/2c/3

Security features

Authentication: User Management (local, RADIUS, TACACS+, mixed)
Stateful inspection firewall: Static Firewall IPv4/IPv6 with Incoming and Forwarding Ruleset, DoS protection

Service

Other services: DHCP Server (IPv4/IPv6, dynamic and static leases, IPv6 Prefix Delegation, DNS proxy) , DynDNS client , PPPoE , FTP server , E-Mail via SMTP , SMS (notifications and commands) , Telnet server

Software

Operating system: Custom embedded Linux with Busybox Shell
VPN: OpenVPN, IPSec, GRE, L2TP, PPTP
Switching: VLAN (via Scripting), tunneled VLANs (via Scripting), IGMP
Management: HTML5, SSH, SNMPv1/2c/3, Automatic configuration and firmware fetch from a web- or ftpserver, backup and restore with drag & drop
Diagnostics: One click support report package, System log, Linux kernel log, reboot log, signal strength history (60 days), SSH linux shell, Signal strength LED indicators
Configuration: Simple to edit text file configuration, HTTP, HTTPs, SMS, SSH, Telnet, 4 Configuration Profiles, automatic via web/ftp, SNMPv1/2c/3
Security: HTTPs, SSH, Authentication with RADIUS or TACACS+, activate cellular interface with SMS, Ethernet 802.1X (EAP-PEAP/MsCHAPv2 or EAP-TLS)
Time synchronisation: SNTP Client, SNTP Server
Routing: Static unicast routing, Multinetting, IP masquerading, Port forwarding, Multiple routes with priority and load sharing, 1:1 NAT
Dynamic routing: Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing)

Ambient conditions

MTBF (MIL-HDBK 217F: Gb 25 ºC): 44 Years
Degree of Protection when Installed: IP30
Operating temperature: -40-+70 °C
Minimum Storage Temperature: -40-+85 °C
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Dimensions (WxHxD): 56x122x97 mm
Weight: 855 g
Housing: Metal
Mount Type: DIN Rail
Protection class: IP30

Approvals

Safety of industrial control equipment: EN 60950-1
Safety of information technology equipment: EN 60950-1
Transportation: E8 (vehicles)
Radio: EN 301 511, EN 301 489(-1,-7,-24), EN 301 908(-1,-2,-13)

Reliability

Guarantee: 60 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Accessories: 942042105 Indoor LTE Antenna , 942042108 Indoor GPS antenna , 942117001 50Ohm terminator for cellular antenna , 943662015 Rail Power Supply
Scope of delivery: Device, DIN rail clip, power connector, 6-pin I/O connector, 5-pin terminal block for RS232

Further Instructions

Product Documentation: https://www.doc.hirschmann.com

History

Update and Revision: Revision Number: 0.159 Revision Date: 11-06-2025
Variants
Item #Type
942146001OWL LTE-S20TTA12121GTDAHHxx.x.xx
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
Industrial Networking - Short Form Catalog
Description: Hirschmann Brand of Ethernet Switches, Wireless LAN, Security and Connectivity Products Sets the Standard for Quality, Reliability and Service
Version: 2017
EU Declaration of conformity
Description: K942147002_21-10-12
Version: 21-10-12
User Manual Installation OWL LTE (Industrial Cellular Router) (English)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 05
Software OWL family
Description: Software for the OWL Family - MIB files and issue list are included in the Zip file
Version: 6.2.3
OWL User Module - SiteManager
Description: The OWL User Module makes it possible to connect the OWL LTE and OWL LTE M12 routers to the Hirschmann Secure Remote Access System as a SiteManager. The enables remote maintenance, diagnostics, and PLC programming for your globally distributed experts using secure communications.
Version: 01.0.00
User Manual Configuration OWL LTE (Industrial Cellular Router) (English)
Description: The “Configuration” user manual contains important information you need to start operating the switch. It takes you step by step from the first startup operation through to the basic settings for operation in your environment.
Version: 06.2.01 (Revision 2022-03-09)
UM_GPS_OWL-Family_Rel_1-6-9_0320_en_2022-03-09.pdf
User Manual FOTA (Firmware Over-The-Air) User Module OWL LTE / OWL LTE M12 (Industrial Cellular Router) (English)
Description: The “Configuration” user manual contains important information you need to start operating the switch. It takes you step by step from the first startup operation through to the basic settings for operation in your environment.
Version: 1 (Revision 2022-03-09)
No accessories are available for this product