Cordless Auto-configuration adapter 512 MB, with USB-C (USB 2.0) connection and extended temperature range, saves two different versions of configuration data and operating software from the connected switch. It enables managed switches to be easily commissioned and quickly replaced.
| Type: | ACA22-USB-C (EEC) |
| Name: | ACA22-USB-C (EEC) |
| Description: | Cordless Auto-configuration adapter 512 MB, with USB-C (USB 2.0) connection and extended temperature range, saves two different versions of configuration data and operating software from the connected switch. It enables managed switches to be easily commissioned and quickly replaced. |
| Part Number: | 942239001 |
| USB interface on the switch: | USB-C connector |
| Operating Voltage: | via the USB interface on the switch |
| Diagnostics: | writing to ACA, reading from ACA, writing/reading not OK (display using LEDs on the switch) |
| Configuration: | via USB interface of the switch and via SNMP/Web |
| MTBF: | 359 years (MIL-HDBK-217F) |
| Operating temperature: | -40-+70 °C |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 10-95 % |
| Dimensions (WxHxD): | 17 mm x 18 mm x 45 mm |
| Weight: | 10 g |
| Mount Type: | plug-in module |
| IP Protection Rating: | IP20 |
| IEC 60068-2-6 vibration: | 1 g, 10 Hz - 150 Hz, 30 cycles |
| IEC 60068-2-27 shock: | 15 g, 11 ms duration, 18 shocks |
| EN 61000-4-2 electrostatic discharge (ESD): | 6 kV contact discharge, 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 10 V/m |
| EN 55022: | EN 55022 |
| Transportation: | EN50121-4 |
| Guarantee: | 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf" |
| Scope of delivery: | device, security instructions |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.96 Revision Date: 11-27-2025 |
| Item # | Type |
|---|---|
| 942239001 | ACA22-USB-C (EEC) |