Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1231)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(783)VFD Cable
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
(3612)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1054)M12
(778)Field Attachables
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
(20)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
Unmanaged IP 65 / IP 67 switch in accordance with IEEE 802.3, store-and-forward-switching, Fast-Ethernet (10/100 MBit/s) ports, electrical Fast-Ethernet (10/100 MBit/s) M12-ports
| Type: | OCTOPUS 8TX-EEC |
| Description: | The OCTOPUS switches are suited for outdoor applications with rough environmental conditions. Because of the branch typical approvals they can be used in transport applications (E1), as well as in trains (EN 50155) and ships (GL). |
| Part Number: | 942150001 |
| Port Type and Quantity: | 8 ports in total uplink ports: 10/100 BASE-TX, M12 "D"-coding, 4-pole 8 x 10/100 BASE-TX TP-cable, auto-crossing, auto-negotiation, auto-polarity. |
| Power supply/signaling contact: | 1 x M12 5-pin connector, A coding, no signaling contact |
| USB interface: | 1 x M12 5-pin socket, A coding |
| Twisted pair (TP): | 0-100 m |
| Line - / star topology: | any |
| Operating Voltage: | 12 / 24 / 36 VDC (9,6 .. 45 VDC) |
| Power Consumption: | 4.2 W |
| Power output in BTU (IT)/h: | 12.3 |
| Redundancy functions: | redundant power supply |
| Diagnostics: | LEDs (power, link status, data) |
| Configuration: | Switch: aging time, Qos 802.1p mapping, QoS DSCP mapping. Pro Port: port state, flow control, broadcast mode, multicast mode, jumbo frames,QoS trust mode, port-based priority, auto-negociation, data rate, duplex mode, auto-crossing, MDI state |
| MTBF (Telcordia SR-332 Issue 3) @ 25°C: | 6 779 960 h |
| Operating temperature: | -40-+70 °C |
| Note: | Please note that some recommended accessory parts only support a temperature range from -25 ºC to +70 ºC and might limit the possible operating conditions for the entire system. |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (also condensing): | 5-100 % |
| Dimensions (WxHxD): | 60 mm x 200 mm x 31 mm |
| Weight: | 470 g |
| Mount Type: | Wall mounting |
| IP Protection Rating: | IP65, IP67 |
| IEC 60068-2-6 vibration: | 1 mm, 2 Hz-13.2 Hz, 90 min. 0.7 g, 13.2 Hz-100 Hz, 90 min. 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min. 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min |
| IEC 60068-2-27 shock: | 15 g, 11 ms duration, 18 shocks |
| EN 61000-4-2 electrostatic discharge (ESD): | 6 kV contact discharge, 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 20 V/m (80-3000 MHz) |
| EN 61000-4-4 fast transients (burst): | 2 kV power line, 4 kV data line |
| EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line), 2 kV data line |
| EN 61000-4-6 Conducted Immunity: | 3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz) |
| EN 55032: | EN 55032 Class A |
| FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
| Basis Standard: | CE, EAC, Australian Regulatory Compliance Mark (RCM) |
| Safety of industrial control equipment: | cUL61010-2-201 |
| Safety of information technology equipment: | EN62368 |
| Hazardous locations: | ISA 12.12.01 Class 1 Div. 2 |
| Railway norm: | EN 50155, EN 45545-2, EN 50121-4 |
| Transportation: | E1 |
| Guarantee: | 60 months (please refer to the ""terms of guarantee or detailed information) |
| Accessories to Order Separately: | ACA22-M12 (EEC) (942 125-001), M12 conector, "D"-coded (934 445-001) 2 m cordset with M12-connector, "D"-coded (934 578-001) 5 m cordset with M12-connectors, "D"-coded (934 578-002) 10 m cordset with M12-connectors, "D"-coded (934 578-003) Bulkhead M12 "D"-coded to RJ45 (934 498-001), OCTOPUS metal dust cover set (25 pieces) (942 057-001), OCTOPUS plastic dust cover set (25 pieces) (942 057-002)* |
| Scope of delivery: | 1 × Device, 1 × Transport protection cap for supply voltage connection, 7 × Protection cap for M12 socket, 1 x M12-connector (ELWIKA 5012 PG7) for power connection, General safety instructions |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Software Download: | https://my.belden.com/s/downloads |
| Update and Revision: | Revision Number: 0.120 Revision Date: 03-03-2026 |