Product Hierarchy
Product Hierarchy

OWL 3G-S20TT9999209SDAHHXX.X. - LTE Ethernet Gateway, Europe, VPN, GPS, Dual SIM, MicroSD


Industry 4.0 and Industrial IoT Cellular Router and Gateway. Optimized for 3G applications with edge pre-computing. VPN and openly programmable and extendable Linux.

Life Cycle Status: Discontinued

Replaced by: OWL 4G Europe

Product Overview

Type: OWL 3G-S20TT9999209SDAHHXX.X.XX
Name: OWL 3G-S20TT9999209SDAHHXX.X.
Description: Industry 4.0 and Instustrial IoT Cellular Router and Gateway. Optimized for 3G applications with edge pre-computing. VPN and open extendable Linux.
Part Number: 942145001
Port Type and Quantity: 2x Ethernet, 1x Antenna, 1x Diversity, 2x SIM, 1x Power

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Availability: Limited
Discontinuation Announcement Date: 2020-05-12
Last Order Date: 2020-11-12
Last Delivery Date: 2020-12-31
Last Service Date: 2025-12-31

General Information

Scope of delivery: Device, DIN rail clip, power connector
Minimum Storage Temperature: -40-+85 °C

More Interfaces

SIM Cards: 2x 2FF (3V, 1.8V), only one active at a time, can be configured independently, automatic switch on connection failure
Ethernet Connector Type: 2x Ethernet: 10/100 Mbit/s (RJ45)
Power Supply: Via 2-pin terminal block 3.5mm (included)

Radio technology

Modules
DescriptionAntenna ConnectorTransmission RateFrequency Band
Module 12 x SMA Female (Cellular, Diversity)HSPA+: 14,4 Mbps Download, 5,76 Mbps UploadGSM/GPRS/EDGE (2G): 850/900/1800/1900 MHz, UMTS/HSDPA/HSUPA/HSPA+ (3G): 800/850/900/1900/2100 MHz

Power requirements

Current consumption: Reception: 2.3 W, GPRS: 3.5 W, UMTS: 5.5 W
Operating Voltage: 12 V DC to 24 V DC
Redundancy functions: Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing), PPPoE bridge mode

Diagnostics features

Monitoring: Syslog (UDP) , SNMPv1/2c/3

Security features

Authentication: User Management (local, RADIUS, TACACS+, mixed)
Stateful inspection firewall: Static Firewall IPv4/IPv6 with Incoming and Forwarding Ruleset, DoS protection

Service

Other services: DHCP Server (IPv4/IPv6, dynamic and static leases, IPv6 Prefix Delegation, DNS proxy) , DynDNS client , PPPoE , FTP server , E-Mail via SMTP , SMS (notifications and commands) , Telnet server

Software

Operating system: Custom embedded Linux with Busybox Shell
VPN: OpenVPN, IPSec, GRE, L2TP, PPTP
Switching: VLAN (via Scripting), tunneled VLANs (via Scripting), IGMP
Management: HTML5, SSH, SNMPv1/2c/3, Automatic configuration and firmware fetch from a web- or ftpserver, backup and restore with drag & drop
Diagnostics: One click support report package, System log, Linux kernel log, reboot log, signal strength history (60 days), SSH linux shell, Signal strength LED indicators
Configuration: Simple to edit text file configuration, HTTP, HTTPs, SMS, SSH, Telnet, 4 Configuration Profiles, automatic via web/ftp, SNMPv1/2c/3
Security: HTTPs, SSH, Authentication with RADIUS or TACACS+, activate cellular interface with SMS, Ethernet 802.1X (EAP-PEAP/MsCHAPv2 or EAP-TLS)
Time synchronisation: SNTP Client, SNTP Server
Routing: Static unicast routing, Multinetting, IP masquerading, Port forwarding, Multiple routes with priority and load sharing, 1:1 NAT
Dynamic routing: Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing)

Ambient conditions

MTBF (MIL-HDBK 217F: Gb 25 ºC): 67.2 Years
Degree of Protection when Installed: IP30
Operating temperature: -40-+70 °C
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Dimensions (WxHxD): 42x114x81 mm
Weight: 280 g
Housing: Metal
Mount Type: DIN Rail
IP Protection Rating: IP30

Approvals

Country certification: Europe (Austria, Belgium, Bulgaria, Croatia, Cyprus, Czech, Denmark, Estonia, Finland, France, Germany, Great Britain, Greece, Hungary, Ireland, Italy, Latvia, Lituania, Luxembourg, Malta, Netherland, Poland, Portugal, Romania, Sweden, Slowakia, Slowenia, Spain), Iceland, Liechtenstein, Norway, Switzerland, Turkey
Safety of industrial control equipment: EN 60950-1
Safety of information technology equipment: EN 60950-1
Environmental: EN 61000-6-2, EN 301 489, EN 61131 for use in automation environment
Radio: EN 301 511, EN 300 440-2, EN 301 908(-1,-2,-13)

Reliability

Guarantee: 60 months (please refer to the terms of guarantee for detailed information)

Further Instructions

Product Documentation: https://www.doc.hirschmann.com

History

Update and Revision: Revision Number: 0.164 Revision Date: 02-20-2026
Variants
Item #Type
942145001OWL 3G-S20TT9999209SDAHH01.0.
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Industrial Networking - Short Form Catalog
Description: Hirschmann Brand of Ethernet Switches, Wireless LAN, Security and Connectivity Products Sets the Standard for Quality, Reliability and Service
Version: 2017
User Manual Installation OWL 3G (Industrial Cellular Router) (English)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 05
Software OWL family
Description: Software for the OWL Family - MIB files and issue list are included in the Zip file
Version: 6.2.3
OWL User Module - SiteManager
Description: The OWL User Module makes it possible to connect the OWL LTE and OWL LTE M12 routers to the Hirschmann Secure Remote Access System as a SiteManager. The enables remote maintenance, diagnostics, and PLC programming for your globally distributed experts using secure communications.
Version: 01.0.00
User Manual IPsec Tunnel Industrial Cellular Router OWL 3G, OWL LTE (English)
Description: The “Configuration” user manual contains important information you need to start operating the switch. It takes you step by step from the first startup operation through to the basic settings for operation in your environment.
Version: 1.0 (Revision 2022-03-09)
User Manual Configuration OWL 3G (Industrial Cellular Router) (English)
Description: The “Configuration” user manual contains important information you need to start operating the switch. It takes you step by step from the first startup operation through to the basic settings for operation in your environment.
Version: 06.2.01 (Revision 2022-03-09)
No accessories are available for this product