Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1256)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(808)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
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
(6)Adapter Frames
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
Auto-configuration adapter 512 MB, with USB 2.0 connection and extended temperature range, saves two different versions of configuration data and operating software from the connected switch. It enables managed switched to be easily comissioned and quickly replaced.
| Type: | ACA22-USB EEC |
| Name: | ACA22-USB (EEC) |
| Description: | Auto-configuration adapter 512 MB, with USB 2.0 connection and extended temperature range, saves two different versions of configuration data and operating software from the connected switch. It enables managed switches to be easily commissioned and quickly replaced. |
| Part Number: | 942124001 |
| Cable Length: | 50 cm |
| USB interface on the switch: | USB-A connector |
| Operating Voltage: | via the USB interface on the switch |
| Diagnostics: | writing to ACA, reading from ACA, writing/reading not OK (display using LEDs on the switch) |
| Configuration: | via USB interface of the switch and via SNMP/Web |
| MTBF: | 228 years (MIL-HDBK-217F) |
| Operating temperature: | -40-+70 °C |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 10-95 % |
| Dimensions (WxHxD): | 93 mm x 29 mm x 15 mm |
| Weight: | 50 g |
| Mount Type: | plug-in module |
| IP Protection Rating: | IP20 |
| IEC 60068-2-6 vibration: | 1 g, 8,4 Hz - 200 Hz, 30 cycles |
| IEC 60068-2-27 shock: | 15 g, 11 ms duration, 18 shocks |
| EN 61000-4-2 electrostatic discharge (ESD): | 6 kV contact discharge, 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 10 V/m |
| EN 55022: | EN 55022 |
| Safety of industrial control equipment: | cUL 508 |
| Safety of information technology equipment: | cUL 508 |
| Hazardous locations: | ISA 12.12.01 Class 1 Div. 2 ATEX Zone 2 |
| Shipbuilding: | DNV |
| Transportation: | EN50121-4 |
| Guarantee: | 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf" |
| Scope of delivery: | device, operating manual |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.130 Revision Date: 02-20-2026 |
| Item # | Type | Cable Length |
|---|---|---|
| 942124001 | ACA22-USB (EEC) | 50 cm |