Product Hierarchy
Product Hierarchy

0980 SSL 3031-121-007D-101 - LioN-Safety 8/4-F-DI 4-F-DO 2-IOLM M12 – PROFINET / PROFIsafe


LioN-Safety 8/4-F-DI 4-F-DO 2-IOLM M12 PROFINET / PROFIsafe , M12 L-coded Power Supply, Metal 60mm, IoT Protocols (OPC UA, MQTT, CoAP, REST)

Product Description

Brand: Belden
Product Family: I/O Systems: Active - Standalone
Side 1 Product Sub Family: LioN-Safety
Item Description: 0980 SSL 3031-121-007D-101 (Rev.: 2.0)
Part Number: 935023002
Device Type: FS I/O Device
Protocol Compatibility: PROFISAFE
I/O Function: 8/4 FS DI, 4 FS DO, 2 IOLM
Bus Connection: M12 LAN, 4-poles, D-coded
Power Supply Connection: M12 Power, 5-poles, L-coded
I/O Connection: M12, 5-poles, A-coded
I/O Type: Functional Safety Digital In-/Output

General Data

Housing Material: Metal, Zinc Die-cast
Housing Plating: Nickel, matt
Housing Color: Grey Metallic
Protection Degree / IP Rating**: IP65, IP67, IP69K
Potted: Yes
Dimensions (W x H x D): 60 mm x 31 mm x 200 mm
Weight: approx. 500 g
Ambient Temperature (Operation)*: 0 °C to +40 °C (HW: 03, 30, 40) / -40 °C to +70 °C (HW: 50)
Ambient Temperature (Storage/Transport): -40 °C to 85 °C
Permissible Humidity (Operation): 5 % ... 98 % (For UL applications max. 80 %)
Permissible Humidity (Storage/Transport): 5 % ... 98 % (For UL applications max. 80 %)
Air Pressure (Operation): 70 kPa … 106 kPa (up to 3000 m above sea level)
Air Pressure (Storage/Transport): 70 kPa … 106 kPa (up to 3000 m above sea level)
Flammabilty Class: UL 94 (IEC 61010)
Protection Class: III, IEC 61140, EN 61140, VDE 0140-1
Side 1 Pollution Degree: 3 acc. to EN 60664-1, VDE 0110-1
Vibration Resistance: 15 g / 5 -500 Hz
Shock Resistance: 50 g / 11ms
Mean Time To Failure (MTTF): 83 years
Contact Base Material: M12, D-coded, CuSn, Gold-plated | M12 Power, L-coded, CuNi, Gold-plated
Contact Bearer Material: PA
O-Ring Material: FKM
Mount Type: 2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts.
Fastening Torque (Fixing Screw): M4: 1 Nm
Fastening Torque (Ground Connection (FE)): M4: 1 Nm
Fastening Torque (Bus Connection): M12: 0.5 Nm
Fastening Torque (Power Connection): M12: 0.5 Nm
Fastening Torque (I/O Connection): M12: 0.5 Nm
Included in Delivery: Attachable Labels: 15x, Sealing Caps: 5x M12

Safety

SIL/ SIL CL (IEC 62061/ IEC 61508): up to 3
Performance Level IL (ISO 13849): up to e
Category Cat. (ISO 13849): up to 4
Probability of failure per hour (PFH): 1,37 E-9 - DC avg. 99,37% (F-DO + F-DI dual-channel); 5,36 E-9 - DC avg. 98,60% (F-DO + F-DI single-channel)
Mission Time: 20 years
Safety Reaction Time: 44ms
Safety Digital Inputs: 8/4
Safety Digital Outputs: 4

PROFINET

Protocol: PROFINET
Safety Communication: PROFIsafe (V2.6.1)
Connection: M12 LAN, 4-poles, D-coded
Number of Connections: 2
Specification: V2.44
Conformance Class: C (CC-C)
Performance Class: RT (switch supports IRT)
Netload Class: III
Transmission Rate: Fast Ethernet (10/100 Mbit/s), Full Duplex
Transmission Method: 100 BASE-TX, with auto negotiation and auto crossing
Cycle Time / Update Rate: min. 1 ms
Addressing: DCP
Media Redundancy Protocol (MRP): Supported, MRP client
Shared Device: Supported
Shared Input: not supported
Topology Detection: LLDP, SNMP V3
Easy Device Replacement: Supported, based on LLDP
Supported Network Protocols (Other): ARP, HTTP, Ping, SNMP V1, TCP/IP

IIoT Protocols

OPC UA: Cyclic data read/write, Diagnosis data, Event data
MQTT: Cyclic data read/write, Diagnosis data, Event data
REST API: Cyclic data read/write, Diagnosis data, Event data
CoAP: Cyclic data read/write, Diagnosis data, Event data

IO-Links

Protocol: IO-Link Master
Connection: M12 5-poles, A-coded
Number of Connections: 2
Specification: v1.1.4, IEC 61131-9
IO-Link Class: Class A
Transmission Rate / COM Mode: COM1, COM2, COM3
Cycle Time / Update Rate: 400µs
Parameter Storage: supported

Power Supply

Connection Module Supply Voltage: M12 Power, 5-poles, L-coded
Number of Connections: 2
Current Carrying Capacity of Connector: max. 16 A
Module Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Module Supply Voltage (Range): 18 V DC to 30 V DC
Current Consumption (typ.): typ. 180mA (at 24 V DC)
Reverse Polarity Protection: Yes
Status Indicator (System Supply): LED green
Diagnostic Indicator: LED red
Connection Sensor Supply Voltage: M12 Power, 5-poles, L-coded
Current Carrying Capacity of Connector: max. 16 A
Sensor Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Sensor Supply Voltage (Range): 18 V DC to 30 V DC
Reverse Polarity Protection: Yes
Status Indicator (Sensor Supply): LED green
Diagnostic Indicator: LED red
Current Carrying Capacity of Connector: max. 16 A
Actuator Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Actuator Supply Voltage (Range): 18 V DC to 30 V DC
Reverse Polarity Protection: Yes
Status Indicator (Actuator Supply): LED green
Diagnostic Indicator: LED red

IO-Link Master Channels

Number of IO-Link Master Channels: max. 2, configurable
Connection: M12, 5-poles, A-coded
IO-Link Class A Ports: 2x, X7 and X8
IO-Link Specification: V1.1.4
Parameter Storage: Supported
Supported COM Modes: 4.8 kBaud (COM 1), 38.4 kBaud (COM 2), 230.4 kBaud (COM 3)
Cycle Time / Update Rate: min. 1 ms for all channels at 32 Byte IN / OUT
Nominal Voltage: 24 V DC via US (system power supply)
Nominal Current C/Q (Pin 4): 500mA
Nominal Current 1L+ (Pin 1): 4A
Perm. Conductor Length to Device: ≤ 20 m
Status Indicator (IOL): LED green per channel
Diagnostic Indicator: LED red per port

Digital Input Channels

Number of Digital Input Channels: up to 8
Connection: M12, 5-poles, A-coded
Number of Ports: 4x, X1 to X4
Channel Type: Type 3 acc. to IEC 61131-2
Input Wiring: 2-, 3-, 4-wire
Nominal Voltage: 24 V DC via US (module power supply)
Nominal Current: typ. 3 mA
Sensor Current Supply: max. 1500 mA per port
Sensor Type: P-switching; Type 3 for DI configurations “Without Test Pulse” and Potential-free switches for DI configurations “With Test Pulse”
Input Voltage Range "0" signal: -3 V DC …+5 V DC
Input Voltage Range "1" signal: 11 V DC … 30 V DC
Protective Circuit: Electronicaly: Overload protection, short-circuit protection
Diagnostic Indicator: LED white or yellow per channel

Digital Output Channels

Number of Digital Output Channels: 4
Connection: M12, 5-poles, A-coded
Number of Ports: 2x, X5 and X6
Channel Type: p-switching
Output Wiring: 2-wire
Nominal Voltage: 24 V DC via UL
Output Current per Channel: max. 2 A
Output Current per Module: max. 8 A
Galvanically Isolated: Yes
Protective Circuit: Electronicaly: Overload protection, short-circuit protection
Overload Behavior: Auto off and on switching / Manual restart
Status Indicator (Outputs): LED white or yellow per channel
Diagnostic Idicator: LED red per channel

Electrical Isolation

US (System Supply Voltage) / FE: 32V DC (clamp voltage)
US / UL (Actuator Supply Voltage): 500 V DC
UL / FE: 32V DC (clamp voltage)
Bus connection / FE: 2000 V DC

EMC Conformance

EMC Directive: 2014/30/EU
EN 61000-4-2 Electrostatic Discharge (ESD): Criterion B; 4 kV contact discharge, 8 kV air discharge
EN 61000-4-3 Electromagnetic Field: Criterion A; Field intensity: 10 V/m
EN 61000-4-4 Fast Transients (Burst): Criterion A, 1 kV; Criterion B/DS, 2 kV
EN 61000-4-5 Surge Voltage: Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m
EN 61000-4-6 Conducted immunity: Criterion A; Test voltage 10 V
EN 55022 Radio Interference Properties: Class A
EN 55032 Radio Interference Properties: Class A

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes
China RoHS-Compliant: Yes

Approvals

FS-Certification: TÜV (Rheinland) IEC 61508, ISO 13849
UL: cULus Listed, UL 61010-1
CSA: Yes, via UL
PNO: Yes
IO-Link: Yes

Notes

Protection Degree / IP Rating Note: *only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
System Power Supply Connection Note: *do not connect / disconnect under voltage!
Variants
Item #Item Description
9350230020980 SSL 3031-121-007D-101
935023002_LioN_Safety_Mix_M12_PN_PS2_3D.zip
GSDML-V2.44-LioN-Safety-20240314.zip
Description: The "Device Description File" contains specific device information and is required for the integration and the configuration in an engineering tool.
Manual PROFIsafe LioN-Safety 8/4-F-DI, 4-F-DO, 2-IOLM M12 (PROFINET/PROFIsafe) 0980 SSL 3031-121-007D-101 LioN-Safety 16/8-F-DI M12 (PROFINET/PROFIsafe) 0980 SSL 3030-121-007D-101 - German
Description: The “Manual IO” contains the information you need to start operating the switch. It takes you step by step from the first startup operation through to the basic settings for operation in your environment.
Version: V1.11
Manual PROFIsafe LioN-Safety 8/4-F-DI, 4-F-DO, 2-IOLM M12 (PROFINET/PROFIsafe) 0980 SSL 3031-121-007D-101 LioN-Safety 16/8-F-DI M12 (PROFINET/PROFIsafe) 0980 SSL 3030-121-007D-101 - English
Description: The “Manual IO” contains the information you need to start operating the switch. It takes you step by step from the first startup operation through to the basic settings for operation in your environment.
Version: V1.11 (2026-04-02)
CRC Tool
Description: Belden PROFIsafe Configurator_V1.0.0.0
Version: V1.0.0.0
No accessories are available for this product