CAT 6A Shielded Field Terminable Plug Individually Packed in Single Plastic Bag
| Conductor Table Notes: | Conductor Type : Stranded & Solid |
| Conductor Size: | 22 ~ 26 AWG |
| Nominal Diameter |
|---|
| 1.6 mm |
| Nominal Diameter |
|---|
| 6.0 - 8.0 mm |
| Packaging: | Individually packaged in a plastic bag. |
| Weight: | 16.5 g |
| Description | Material |
|---|---|
| Plug Housing | Zinc-alloy full shielded |
| Contact Blade | Phosphor bronze alloy plated with 50 micro-inch of Gold |
| IDC | Phosphor Bronze alloy with 100 micro-inch 100% Sn Alloy |
| Insulation Resistance: | 500 mΩ min. 100 D.C |
| Max Contact Resistance: | 20 mOhm |
| Description | Dielectric Withstand Voltage |
|---|---|
| Dielectric withstanding Voltage | 1000 D.C or A.C. Peak |
| Contact to Contact | 1500V D.C or A.C Peak |
| Operating Temperature Range: | -10°C To +60°C |
| Termination Type: | RJ45 |
| Termination Front Connection: | Mated Connection |
| Termination Front Connection Durability: | 750 cycles |
| Termination Rear Connection: | Re-termination |
| Termination Rear Connection Durability: | Max. 20 cycles |
| Protection Degree / IP Rating**: | IP20 |
| ANSI Compliance: | ANSI/TIA 568.2-D |
| Other Standards: | CC-Link IE Field, CC-Link IE TSN |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Included Parts: | CAP module and nut module |
| Update and Revision: | Revision Number: 0.29 Revision Date: 11-14-2024 |