(109)NR Circular Connector, Accessory, Cable Gland, 12 mm to 15 mm
Note: | Do not connect / disconnect under load. |
Housing Color: | silver |
Suitable Cables: | 12 - 15 mm |
Gasket Material: | NBR |
Housing Material: | CuZn |
Surface: | Ni |
Protection Degree / IP Rating (IEC 60529): | IP65 |
Accessories to Order Separately: | N11R EF S |
Mating Connectors / Fitting to: | N6R EF S |
Item # | Item Description |
---|---|
734606001 | N6R-42 PG13,5 screw connection |
Update and Revision: | Revision Number: 0.30 Revision Date: 03-13-2024 |