Product Hierarchy
Product Hierarchy

N6R-41 - Accessory, Cable Gland, 6 mm to 12 mm




NR Circular Connector, Accessory, Cable Gland, 6 mm to 12 mm

General Information

Belden Brand: Hirschmann
Note: Do not connect / disconnect under load.

Product description

Housing Color: silver

Technical data

Suitable Cables: 6 - 12 mm

Product Materials

Gasket Material: NBR
Housing Material: CuZn
Surface: Ni

Environmental conditions

Protection Degree / IP Rating (IEC 60529): IP65

Accessories

Accessories to Order Separately: N11R EF S
Mating Connectors / Fitting to: N6R EF S

CR-data

Customer: Catalog Product

Other Standards

Variants
Item #Item Description
734605001N6R-41 PG13,5 screw connection
Update and Revision: Revision Number: 0.38 Revision Date: 02-09-2026
3D_step_N6R-41.zip
PCN-NR Series-2025-04-01-GLOBAL-EN-Letter.pdf
PCN_11122025_NR.pdf
No accessories are available for this product