(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
Surveillance & CCTV Cable, RG59, Rated-CMG, 20 AWG solid bare copper, foam polyolefin core, 90% bare copper braid, PVC jacket
Replacement of: 543945E| Suitable Applications: | Surveillance, CCTV Camera |
| RG Type: | 59 |
| Series Type: | 59 |
| Element | No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|---|
| Coax(es) | 1 | 20 AWG | Solid | 0.032 in | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Coax(es) | PE - Polyethylene (Foam) | 0.145 in (3.68 mm) | White |
| Insulation Table Notes: | Gas Injected |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 90% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.232 in (5.89 mm) |
| Overall Cable Diameter (Nominal): | 0.232 in (5.89 mm) |
| Frequency | Nom. Attenuation | Max. Attenuation |
|---|---|---|
| 1 MHz | 0.3 dB/100ft | 0.75 dB/100ft |
| 5 MHz | 0.65 dB/100ft | 2.15 dB/100ft |
| 10 MHz | 0.9 dB/100ft | |
| 50 MHz | 1.9 dB/100ft | |
| 100 MHz | 2.6 dB/100ft | |
| 200 MHz | 3.6 dB/100ft | |
| 400 MHz | 5 dB/100ft | |
| 700 MHz | 7 dB/100ft | |
| 900 MHz | 8 dB/100ft | |
| 1000 MHz | 8.5 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 11.3 Ohm/1000ft | 3.3 Ohm/1000ft (11 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -30°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.32 in (58.9 mm) | 2.32 in (58.9 mm) |
| Max. Pull Tension: | 57 lbs (26 kg) |
| Bulk Cable Weight: | 29 lbs/1000ft |
| Environmental Suitability: | Indoor, Indoor, Aerial - Black only, When supported by messenger wire |
| Flammability / Reaction to Fire: | UL1685 FT4 loading , FT4, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMG |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 643948 |
| Update and Revision: | Revision Number: 0.596 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 543945 010500 | Black | Reel | 500 ft | 612825162476 | C |
| 543945 010U500 | Black | UnReel | 500 ft | 612825162469 | |
| 543945 0101000 | Black | Reel | 1,000 ft | 612825337089 | C |
| 543945 010U1000 | Black | UnReel | 1,000 ft | 612825162452 | |
| 543945 009500 | White | Reel | 500 ft | 612825162445 | |
| 543945 009U500 | White | UnReel | 500 ft | 612825162421 | |
| 543945 0091000 | White | Reel | 1,000 ft | 612825162438 | C |
| 543945 009U1000 | White | UnReel | 1,000 ft | 612825162414 |
| Footnote: | C - CRATE REEL PUT-UP. |