Product Hierarchy
Product Hierarchy

543945E - Surveillance CCTV, RG-59 #20 BC, 90% BC Braid, PVC, Eca


Surveillance and CCTV Cable, Coax RG59/U, Solid bare copper, gas injected polyethylene, 90% bare copper braid, PVC jacket

Product Overview

Suitable Applications: Coaxial cable used in analogue video and CCTV communication networks designed according European Standard EN 50117-1; Operating at frequencies between 5 and 1000 MHz

Construction Details

RG Type: 59
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
120 AWGSolid0.813 mmBC - Bare Copper
Insulation
MaterialNom. Insulation Diameter
PE - Polyethylene (Foam)3.68 mm (0.145 in)
Outer Shield
Outer Shield TypeMaterialCoverage
BraidBare Copper (BC)90%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride5.9 mm

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 30 MHz20 dB
30 - 470 MHz20 dB
470 - 1000 MHz18 dB
Return Loss Table Notes: In each frequency band, 3 peak values up to 4 dB lower are allowed
Attenuation
FrequencyNom. Attenuation
1 MHz0.98 dB/100m
5 MHz2.13 dB/100m
10 MHz2.95 dB/100m
50 MHz6.23 dB/100m
100 MHz8.53 dB/100m
200 MHz11.8 dB/100m
400 MHz16.4 dB/100m
700 MHz23 dB/100m
900 MHz26.2 dB/100m
1000 MHz27.9 dB/100m
Attenuation Table Notes: Max. attenuation 10% higher
Electricals
Max. Conductor DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
35 Ohm/km (11 Ohm/1000ft)53.5 pF/m (16.3 pF/ft)75 Ohm83%

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-30°C To +75°C-5°C To +50°C-30°C To +75°C
Bend Radius
Stationary Min.
63.5 mm (2.50 in)
Bulk Cable Weight: 46 kg/km

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CENELEC Compliance: EN 50117-1, EN 50117-9-1, EN 50290-2-20
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.241 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
543945E.00152BlackReel152 m8719605008527
543945E.00305BlackReel305 m8719605008534
543945E.001000BlackReel1,000 m8719605008510
Date: 2012-08-07
PDF_913604.pdf
No accessories are available for this product