Product Hierarchy
Product Hierarchy

533945 - Surveillance CCTV, RG-6 #18 Sol BC, FPE Core, BC Braid, PVC Jkt, CMG




Surveillance, CCTV, RG-6, 18 AWG solid bare copper, foam PE core, 92% bare copper braid, PVC jacket, CMG

Replacement of: 533945E

Product Overview

Suitable Applications: Surveillance, CCTV Camera

Construction Details

RG Type: 6
Conductor
SizeStrandingNom. DiameterMaterial
18 AWGSolid0.040 inBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor CodeNotes
PE - Polyethylene (Foam)0.180 in (4.57 mm)WhiteGas Injected
Outer Shield
Outer Shield TypeMaterialCoverage
BraidBare Copper (BC)92%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.266 in (6.76 mm)
Overall Cable Diameter (Nominal): 0.266 in (6.76 mm)

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
1 MHz0.24 dB/100ft
10 MHz0.72 dB/100ft
50 MHz1.50 dB/100ft
100 MHz2.00 dB/100ft
200 MHz2.90 dB/100ft
400 MHz4.20 dB/100ft
700 MHz5.60 dB/100ft
900 MHz6.40 dB/100ft
1000 MHz7.00 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
6.4 Ohm/1000ft2.7 Ohm/1000ft (8.9 Ohm/km)16.3 pF/ft (53.5 pF/m)75 Ohm83%
Voltage
UL Voltage Rating
300 V (CMG)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-30°C to +75°C
Bend Radius
Installation Min.
2.7 in (69 mm)
Max. Pull Tension: 56 lbs (25 kg)
Bulk Cable Weight: 37 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Sunlight Resistance, Aerial - Black only, When supported by messenger wire
Sustainability: CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL1685 FT4 Loading, Limited Smoke
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: CMG
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): P-07-KA110035-MSHA

History

Update and Revision: Revision Number: 0.554 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
533945 010500BlackReel500 ft612825161066C
533945 0101000BlackReel1,000 ft612825161059C
533945 010U1000BlackUnReel1,000 ft612825161042
533945 0091000WhiteReel1,000 ft612825161035C
533945 009U1000WhiteUnReel1,000 ft612825161028
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product