Product Hierarchy
Product Hierarchy

533945E - Surveillance CCTV, RG-6 #18 Sol BC, FPE Core, BC Braid, PVC Jkt, Eca


Surveillance and CCTV Cable, Coax RG6/U, Solid bare copper, gas injected polyethylene, 90% bare copper braid, PVC jacket

Product Overview

Suitable Applications: Coaxial cable used in analogue video and CCTV communication networks designed according European Standard EN 50117-1; Operating at frequencies between 5 and 1000 MHz

Construction Details

RG Type: 6
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
118 AWGSolid1.02 mmBC - Bare Copper
Insulation
MaterialNom. Insulation Diameter
PE - Polyethylene (Foam)4.57 mm (0.180 in)
Outer Shield
Outer Shield TypeMaterialCoverage
BraidBare Copper (BC)93%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride6.76 mm

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 30 MHz23 dB
30 - 470 MHz23 dB
470 - 1000 MHz20 dB
Return Loss Table Notes: In each frequency band, 3 peak values up to 4 dB lower are allowed
Attenuation
FrequencyNom. Attenuation
1 MHz0.78 dB/100m
5 MHz1.6 dB/100m
10 MHz2.36 dB/100m
50 MHz4.9 dB/100m
100 MHz6.56 dB/100m
200 MHz9.5 dB/100m
400 MHz13.8 dB/100m
700 MHz18.4 dB/100m
900 MHz21 dB/100m
1000 MHz23 dB/100m
Attenuation Table Notes: Max. attenuation 10% higher
Electricals
Max. Conductor DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
21 Ohm/km (6.4 Ohm/1000ft)53.5 pF/m (16.3 pF/ft)75 Ohm83%

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-30°C To +75°C-5°C To +50°C-30°C To +75°C
Bend Radius
Stationary Min.
68 mm (2.7 in)
Bulk Cable Weight: 53 kg/km

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
CENELEC Compliance: EN 50117-1, EN 50117-9-1, EN 50290-2-20
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.247 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
533945E.00152BlackReel152 m8719605008374
533945E.00305BlackReel305 m8719605008381
533945E.K1305BlackReel305 m8719605008428
533945E.001000BlackReel1,000 m8719605008367
533945E.K11000BlackReel1,000 m8719605008411
Date: 2012-08-07
PDF_913604.pdf
No accessories are available for this product