Surveillance and CCTV Cable, Coax RG11/U, Solid bare copper, gas injected polyethylene, 95% bare copper braid, PVC jacket
Life Cycle Status: Discontinued
Replaced by: 513945| Suitable Applications: | Coaxial cable used in analogue video and CCTV communication networks designed according European Standard EN 50117-1; Operating at frequencies between 5 and 1000 MHz |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| RG Type: | 11 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 14 AWG | Solid | 1.63 mm | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 7.11 mm (0.280 in) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 10.3 mm (0.406 in) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 30 MHz | 23 dB |
| 30 - 470 MHz | 23 dB |
| 470 - 1000 MHz | 20 dB |
| Return Loss Table Notes: | In each frequency band, 3 peak values up to 4 dB lower are allowed |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.56 dB/100m |
| 10 MHz | 1.15 dB/100m |
| 50 MHz | 2.95 dB/100m |
| 100 MHz | 4.26 dB/100m |
| 200 MHz | 6.2 dB/100m |
| 400 MHz | 9.5 dB/100m |
| 700 MHz | 13.5 dB/100m |
| 900 MHz | 15.8 dB/100m |
| 1000 MHz | 17.1 dB/100m |
| Attenuation Table Notes: | Max. attenuation 10% higher |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|
| 8.5 Ohm/km (2.6 Ohm/1000ft) | 53 pF/m (16 pF/ft) | 75 Ohm | 84% |
| Operating | Installation | Storage |
|---|---|---|
| -30°C To +75°C | -5°C To +50°C | -30°C To +75°C |
| Stationary Min. |
|---|
| 101 mm (3.98 in) |
| Bulk Cable Weight: | 119 kg/km (80.0 lbs/1000ft) |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| CENELEC Compliance: | EN 50117-1, EN 50117-9-1, EN 50290-2-20 |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.321 Revision Date: 09-09-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 513945E.00305 | Black | Reel | 305 m | 8719605007896 |
| 513945E.001000 | Black | Reel | 1,000 m | 8719605007889 |