Product Hierarchy
Product Hierarchy

513945 - Surveillance CCTV, RG-11 #14 BC, 95% BC Braid, CM




Surveillance & CCTV Cable, RG11, Rated-CM, 14 AWG solid bare copper, foam polyolefin core, 95% bare copper braid, PVC jacket

Replacement of: 513945E

Product Overview

Suitable Applications: Surveillance, CCTV Camera

Construction Details

RG Type: 11
Series Type: 11
Conductor
ElementNo. of ElementsSizeStrandingNom. DiameterMaterial
Coax(es)114 AWGSolid0.0645 inBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Coax(es)PE - Polyethylene (Foam)0.280 in (7.11 mm)
Insulation Table Notes: Gas Injected
Outer Shield
Outer Shield TypeMaterialCoverage
BraidBare Copper (BC)95%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.405 in (10.3 mm)

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
1 MHz0.17 dB/100ft
10 MHz0.35 dB/100ft
50 MHz0.9 dB/100ft
100 MHz1.3 dB/100ft
200 MHz1.9 dB/100ft
400 MHz2.9 dB/100ft
700 MHz4.1 dB/100ft
900 MHz4.8 dB/100ft
1000 MHz5.2 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
2.62 Ohm/1000ft1.2 Ohm/1000ft (3.9 Ohm/km)16.1 pF/ft (52.8 pF/m)75 Ohm84%
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-30°C To +75°C
Bend Radius
Stationary Min.Installation Min.
4.05 in (103 mm)4.05 in (103 mm)
Max. Pull Tension: 144 lbs (65.3 kg)
Bulk Cable Weight: 86 lbs/1000ft (130 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Sunlight Resistance - Black only
Flammability / Reaction to Fire: FT1, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 800, CL2, CM
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 613948

History

Update and Revision: Revision Number: 0.510 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
513945.00305BlackReel305 m8719605007858
513945.00500BlackReel500 m8719605007865
513945.K0500BlackReel500 m8719605007872
513945 0101000BlackReel1,000 ft612825157137C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product