Product Hierarchy
Product Hierarchy

3613 - Category 6+ Premium Cable, 4 Pair, U/UTP, CMP




Category 6+ Premium Premise Horizontal Cable (400MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket

Replacement of: 4813

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO+FEP - Polyolefin + Fluorinated Ethylene PropyleneWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Outer Jacket
SeparatorMaterialMaterial Trade NameNom. DiameterRipcord
Center Member (Patented X-Spline®)PVC - Polyvinyl ChlorideFlamarrest®0.238 in (6.05 mm)Yes
Overall Cable Diameter (Nominal): 0.238 in (6.05 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
77 Ohm/km (23 Ohm/1000ft)330 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.Typical Delay Skew
100 MHz537.6 ns/100m35 ns/100m70%35 ns/100m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]
12.084.382.380.380.376.873.820.0100 ± 15
43.775.373.369.569.564.861.823.6100 ± 15
85.370.868.863.563.558.755.725.3100 ± 15
105.969.367.361.461.456.853.826.0100 ± 15
167.466.264.256.856.852.749.726.0100 ± 15
208.364.862.854.454.450.847.826.0100 ± 15
259.463.361.352.052.048.845.825.5100 ± 15
31.2510.561.959.949.449.446.943.925.0100 ± 15
62.515.157.455.440.340.340.937.923.5100 ± 15
10019.354.352.333.033.036.833.822.5100 ± 15
15524.551.449.424.924.933.030.021.6100 ± 22
20028.249.847.819.619.630.827.821.0100 ± 22
25031.848.346.314.514.528.825.820.5100 ± 32
30035.247.145.19.99.927.324.320.1100 ± 32
35038.446.144.15.75.725.922.919.8100 ± 32
40041.545.343.31.81.824.821.819.5100 ± 32
45044.344.542.523.720.719.2100 ± 32
50047.143.841.822.819.819.0100 ± 32
55049.743.241.222.019.018.8100 ± 32
60052.342.640.621.218.218.7100 ± 32
65054.842.140.120.517.518.5100 ± 32
Voltage
UL Voltage Rating
300 V (CMP), 300 V (CL3P)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
90°C-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.0 in (25 mm)2.5 in (64 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 28 lbs/1000ft (42 kg/km)

Standards and Compliance

Environmental Suitability: Plenum, Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMP, CMP-LP (0.6A), CL3P-LP (0.6A)
CEC / C(UL) Compliance: CMP
ICEA Compliance: S-116-732
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
NEMA Compliance: ANSI/NEMA WC-66
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6
Third Party Performance Verification: Category 6
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
CENELEC Compliance: Segregation class according EN50174-2 = a
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 3612

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 400 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.712 Revision Date: 07-06-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
3613 0101000BlackReel1,000 ft612825145967
3613 010A1000BlackReel-in-Box1,000 ft612825145943
3613 010U1000BlackUnReel1,000 ft612825145950
3613 0102500BlackReel2,500 ft612825145974
3613 D151000BlueReel1,000 ft612825145714
3613 D15A1000BlueReel-in-Box1,000 ft612825335078
3613 D15U1000BlueUnReel1,000 ft612825335085
3613 D152500BlueReel2,500 ft612825145721
3613 0081000GrayReel1,000 ft612825145899
3613 008A1000GrayReel-in-Box1,000 ft612825145875
3613 008U1000GrayUnReel1,000 ft612825145882
3613 0051000GreenReel1,000 ft612825145837
3613 005A1000GreenReel-in-Box1,000 ft612825145813
3613 005U1000GreenUnReel1,000 ft612825145820
3613 0052500GreenReel2,500 ft612825145844
3613 0031000OrangeReel1,000 ft612825145769
3613 003A1000OrangeReel-in-Box1,000 ft612825145745
3613 003U1000OrangeUnReel1,000 ft612825145752
3613 012A1000PinkReel-in-Box1,000 ft612825145981
3613 007A1000PurpleReel-in-Box1,000 ft612825145851
3613 007U1000PurpleUnReel1,000 ft612825145868
3613 002A1000RedReel-in-Box1,000 ft612825145738
3613 0091000WhiteReel1,000 ft612825145929
3613 009A1000WhiteReel-in-Box1,000 ft612825145905
3613 009U1000WhiteUnReel1,000 ft612825145912
3613 0092500WhiteReel2,500 ft612825145936
3613 0041000YellowReel1,000 ft612825145790
3613 004A1000YellowReel-in-Box1,000 ft612825145776
3613 004U1000YellowUnReel1,000 ft612825145783
3613 0042500YellowReel2,500 ft612825145806
Date: 2009-04-03
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product