(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Suitable Applications: | HDBaseT, Full 5-Play, 4K (UHD/DCI), POH, POE |
Element | AWG | Stranding | Material | No. of Pairs |
---|---|---|---|---|
Pair(s) | 23 | Solid | BC - Bare Copper | 4 |
Conductor Count: | 8 |
Total Number of Pairs: | 4 |
Element | Material | Nominal Wall Thickness |
---|---|---|
Pair(s) | PP - Polypropylene | 0.013 in |
Bonded-Pair: | Yes |
Number | Color |
---|---|
1 | White/Blue Stripe & Blue |
2 | White/Orange Stripe & Orange |
3 | White/Green Stripe & Green |
4 | White/Brown Stripe & Brown |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 26 |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.290 in | 0.025 in | Yes |
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
93.8 Ohm/km | 5 % |
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
330 pF/100m | 15 pF/ft |
Frequency [MHz] | Max. Delay | Max. Delay Skew |
---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) |
---|---|---|---|---|---|---|---|---|---|
1 MHz | 2.0 dB/100m | 65.3 dB | 62.3 dB | 63.3 dB | 60.3 dB | 63.8 dB | 60.8 dB | 20.0 dB | 100 +/- 15 |
4 MHz | 3.8 dB/100m | 56.3 dB | 53.3 dB | 52.5 dB | 49.5 dB | 51.8 dB | 48.8 dB | 23.0 dB | 100 +/- 15 |
8 MHz | 5.3 dB/100m | 51.8 dB | 48.8 dB | 46.5 dB | 43.5 dB | 45.7 dB | 42.7 dB | 24.5 dB | 100 +/- 15 |
10 MHz | 5.9 dB/100m | 50.3 dB | 47.3 dB | 44.4 dB | 41.4 dB | 43.8 dB | 40.8 dB | 25.0 dB | 100 +/- 15 |
16 MHz | 7.5 dB/100m | 47.2 dB | 44.2 dB | 39.8 dB | 36.8 dB | 39.7 dB | 36.7 dB | 25.0 dB | 100 +/- 15 |
20 MHz | 8.4 dB/100m | 45.8 dB | 42.8 dB | 37.4 dB | 34.4 dB | 37.8 dB | 34.8 dB | 25.0 dB | 100 +/- 15 |
25 MHz | 9.3 dB/100m | 44.3 dB | 41.3 dB | 35.0 dB | 32.0 dB | 35.8 dB | 32.8 dB | 24.3 dB | 100 +/- 15 |
31.25 MHz | 10.5 dB/100m | 42.9 dB | 39.9 dB | 32.4 dB | 29.4 dB | 33.9 dB | 30.9 dB | 23.6 dB | 100 +/- 15 |
62.5 MHz | 14.8 dB/100m | 38.4 dB | 35.4 dB | 23.6 dB | 20.6 dB | 27.9 dB | 24.9 dB | 21.5 dB | 100 +/- 15 |
100 MHz | 18.8 dB/100m | 35.3 dB | 32.3 dB | 16.5 dB | 13.5 dB | 23.8 dB | 20.8 dB | 20.1 dB | 100 +/- 15 |
125 MHz | 21.0 dB/100m | 33.8 dB | 30.8 dB | 12.8 dB | 9.8 dB | 21.9 dB | 18.9 dB | 19.4 dB | 100 +/- 22 |
155 MHz | 23.4 dB/100m | 32.4 dB | 29.4 dB | 9.0 dB | 6.0 dB | 20.0 dB | 17.0 dB | 18.8 dB | 100 +/- 22 |
175 MHz | 24.9 dB/100m | 31.7 dB | 28.7 dB | 6.8 dB | 3.8 dB | 18.9 dB | 15.9 dB | 18.4 dB | 100 +/- 22 |
200 MHz | 26.6 dB/100m | 30.8 dB | 27.8 dB | 4.1 dB | 1.1 dB | 17.8 dB | 14.8 dB | 18.0 dB | 100 +/- 22 |
250 MHz | 29.8 dB/100m | 29.3 dB | 26.3 dB | 15.8 dB | 12.8 dB | 17.3 dB | 100 +/- 22 | ||
300 MHz | 32.7 dB/100m | 28.1 dB | 25.1 dB | 14.3 dB | 11.3 dB | 16.8 dB | 100 +/- 22 | ||
400 MHz | 35.4 dB/100m | 27.1 dB | 24.1 dB | 12.9 dB | 9.9 dB | 16.3 dB | 100 +/- 22 | ||
450 MHz | 37.9 dB/100m | 26.3 dB | 23.3 dB | 11.8 dB | 8.8 dB | 15.9 dB | 100 +/- 32 | ||
500 MHz | 42.5 dB/100m | 24.8 dB | 21.8 dB | 9.8 dB | 6.8 dB | 15.2 dB | 100 +/- 32 |
UL Description | UL Voltage Rating |
---|---|
CMR | 300 V |
Installation Temp Range: | 0°C To +75°C |
UL Temp Rating: | 90°C |
Storage Temp Range: | -20°C to +75°C |
Operating Temp Range: | -20°C to +75°C |
Cold Bend Test: | -20°C Compliance per UL 1581 |
Bulk Cable Weight: | 37 lbs/1000ft |
Max. Pull Tension: | 45 lbs |
Min Bend Radius During Installation: | 2.9 in |
Min Bend Radius/Minor Axis: | 1.25 in |
NEC Articles: | Article 800 |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMR |
IEC Compliance: | 11801 ed 2.2 (2011) Class D |
CPR Euroclass: | Eca |
IEEE Compliance: | POE per 802.3af & POE+ 802.3at-2009 |
Other Compliance: | C(UL)US CMR 90C OR (UL) CMR-LP (0.6A) OR CL3R-LP (0.6A) OR POH, HDBaseT Recommended Cable |
Environmental Space: | Indoor - Riser |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2002/96/EC (WEEE): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU REACH SVHC Compliance (yyyy-mm-dd): | 2017-07-10 |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | UL1666 Riser |
IEC Flammability: | IEC 60332-1-2 |
UL voltage rating: | 300 V |
Plenum (Y/N): | No |
Plenum Number: | 2183P |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
2183R 0101000 | Black | Reel | 1,000 ft | 612825391746 |
2183R 010A1000 | Black | Reel-in-Box | 1,000 ft | 612825391739 |
2183R 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825433330 |
2183R 0105000 | Black | Reel | 5,000 ft | 612825398776 |
2183R 006A1000 | Blue, Light | Reel-in-Box | 1,000 ft | 612825391715 |
2183R 006Z1000 | Blue, Light | ReelTuff Box | 1,000 ft | 612825433316 |
2183R 009A1000 | White | Reel-in-Box | 1,000 ft | 612825391722 |
2183R 009Z1000 | White | ReelTuff Box | 1,000 ft | 612825433323 |
Notes: | Values Above 100 MHz are for Engineering Information Only. Print Includes Descending Footage Markings. |
Update and Revision: | Revision Number: 0.248 Revision Date: 09-30-2020 |