(12390)Indoor Fiber Cable
(1429)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3202)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
(12)NR Series
(29)ST Series
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
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(968)M12
(709)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(218)Adapter and Splitter
(4)Double-Ended Cordsets
(105)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(107)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(30)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)4 Pair 23 AWG Solid Bare Copper Conductors, FEP Insulation, F/UTP, Helical TC Drain, Ripcord, Flamarrest® Jacket, Plenum CMP-LP (0.6A)
Suitable Applications: | HDBaseT, Full 5-Play, 4K (UHD/DCI), POH, POE |
Size | Stranding | Material |
---|---|---|
23 AWG | Solid | BC - Bare Copper |
Material | Nom. Thickness | Color Code |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.010 in (0.25 mm) | Western Electric (Modified) |
Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 26 AWG (Solid) TC | Two drain wires applied helically for added flexibility |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | 0.270 in | Yes |
Overall Cable Diameter (Nominal): | 0.270 in |
Nom. Conductor DCR | Nom. Velocity of Prop. | Max. Current |
---|---|---|
22.7 Ohm/1000ft | 72% | 3.1 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
90°C | -20°C to +90°C | 0°C To +75°C | -20°C to +75°C |
Stationary Min. | Installation Min. |
---|---|
2.7 in (69 mm) | 2.7 in |
Max. Pull Tension: | 45 lbs (20 kg) |
Bulk Cable Weight: | 36 lbs/1000ft |
Environmental Suitability: | Indoor - Plenum, Indoor, Outdoor |
Flammability / Reaction to Fire: | NFPA 262 (UL 910), FT6 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CMP-LP (0.6A), CL3P |
CEC / C(UL) Compliance: | CMP |
IEEE Compliance: | POE per 802.3af & POE+ 802.3at-2009 |
ISO/IEC Compliance: | 11801 ed 2.2 (2011) Class D |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10 |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Non-Plenum Number: | 2183R |
Notes: | Values Above 100 MHz are for Engineering Information Only. Print Includes Descending Footage Markings. |
Update and Revision: | Revision Number: 0.413 Revision Date: 12-22-2023 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
2183P 010A250 | Black | Reel-in-Box | 250 ft | 612825392958 |
2183P 0101000 | Black | Reel | 1,000 ft | 612825391678 |
2183P 010A1000 | Black | Reel-in-Box | 1,000 ft | 612825391708 |
2183P 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825433231 |
2183P D15A1000 | Blue | Reel-in-Box | 1,000 ft | 612825391685 |
2183P D15Z1000 | Blue | ReelTuff Box | 1,000 ft | 612825433286 |
2183P 009A1000 | White | Reel-in-Box | 1,000 ft | 612825391692 |
2183P 009Z1000 | White | ReelTuff Box | 1,000 ft | 612825433187 |