(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
4 Pair 23 AWG Solid Bare Copper Conductors, FEP Insulation, F/UTP, Helical TC Drain, Ripcord, Flamarrest® Jacket, Plenum CMP-LP (0.6A)
| Suitable Applications: | HDBaseT, Full 5-Play, 4K (UHD/DCI), POH, POE |
| Size | Stranding | Material |
|---|---|---|
| 23 AWG | Solid | BC - Bare Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.010 in (0.25 mm) | Western Electric (Modified) |
| Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 26 AWG (Solid) TC | Two drain wires applied helically for added flexibility |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | 0.270 in | Yes |
| Overall Cable Diameter (Nominal): | 0.270 in |
| Nom. Conductor DCR | Max. Capacitance Unbalance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|
| 22.7 Ohm/1000ft | 330 pF/100m | 72% | 3.1 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 5.87 Ohm/1000ft (19.3 Ohm/km) |
| Frequency | Nom. Insertion Loss (Attenuation) |
|---|---|
| 1 MHz | 2 dB/100m (0.61 dB/100ft) |
| 4 MHz | 3.8 dB/100m (1.2 dB/100ft) |
| 8 MHz | 4.3 dB/100m (1.3 dB/100ft) |
| 10 MHz | 5.9 dB/100m (1.8 dB/100ft) |
| 16 MHz | 7.5 dB/100m (2.3 dB/100ft) |
| 20 MHz | 8.3 dB/100m (2.5 dB/100ft) |
| 25 MHz | 9.3 dB/100m (2.8 dB/100ft) |
| 31.2 MHz | 10.4 dB/100m (3.17 dB/100ft) |
| 62.5 MHz | 14.8 dB/100m (4.51 dB/100ft) |
| 100 MHz | 18.8 dB/100m (5.73 dB/100ft) |
| 125 MHz | 21 dB/100m (6.4 dB/100ft) |
| 155 MHz | 23 dB/100m (7.0 dB/100ft) |
| 175 MHz | 24.9 dB/100m (7.59 dB/100ft) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 90°C | -20°C to +90°C | 0°C To +75°C | -20°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.7 in (69 mm) | 2.7 in |
| Max. Pull Tension: | 45 lbs (20 kg) |
| Bulk Cable Weight: | 36 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor, Outdoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910), FT6 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP-LP (0.6A), CL3P |
| CEC / C(UL) Compliance: | CMP |
| IEEE Compliance: | POE per 802.3af & POE+ 802.3at-2009 |
| ISO/IEC Compliance: | 11801 ed 2.2 (2011) Class D |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 2183R |
| Notes: | Values Above 100 MHz are for Engineering Information Only. Print Includes Descending Footage Markings. |
| Update and Revision: | Revision Number: 0.414 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 2183P 0101000 | Black | Reel | 1,000 ft | 612825391678 |
| 2183P 010A1000 | Black | Reel-in-Box | 1,000 ft | 612825391708 |
| 2183P 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825433231 |
| 2183P D15A1000 | Blue | Reel-in-Box | 1,000 ft | 612825391685 |
| 2183P D15Z1000 | Blue | ReelTuff Box | 1,000 ft | 612825433286 |
| 2183P 009A1000 | White | Reel-in-Box | 1,000 ft | 612825391692 |