Product Hierarchy
Product Hierarchy

1818WB - Audio Snake Cable, 12 Pr #22 Str TC, Ind. Shielded & Jacketed, O/A Foil, PE Jkt, Waterblocked




Audio Snake Cable, 12 Pair 22 AWG (7 x 30) Tinned Copper, PP Insulation, Individually Foil Shielded and PVC Jacketed, Overall Beldfoil® Shield, Waterblocking Tape, PE Outer Jacket

Product Overview

Suitable Applications: Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio; Below-grade, wet-locations

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1222 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor CodeNotes
Pair(s)PP - Polypropylene0.010 in (0.25 mm)0.05 in (1.3 mm)Black & Red
Yellow, Green, Blue, Purple, Grey, White, Black, Bisque, Pink, Brown, Red, OrangeThe Colors represented in this rows are for Inner Jacket colors
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TCIndividual pair tapes are adhered to their inner jackets for easy stripping
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (19x30) TC
Waterblocking: Waterblock Tape
Inner Jacket
ElementMaterialNom. ThicknessNom. Diameter
Pair(s)PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.133 in (3.38 mm)
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PE - Polyethylene0.040 in (1.0 mm)0.665 in (16.9 mm)
Outer Jacket1 Table Notes: HDPE
Overall Cable Diameter (Nominal): 0.665 in (16.9 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)14.8 Ohm/1000ft31 pF/ft (100 pF/m)56 pF/ft (180 pF/m)50 Ohm0.18 µH/ft (0.59 µH/m)66%1.45 Amps per conductor @ 25°C
Nom Outer Shield DCR: 11.8 Ohm/1000ft (38.7 Ohm/km)
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-20°C to +60°C
Bend Radius
Stationary Min.Installation Min.
6.7 in (170 mm)6.7 in (170 mm)
Max. Pull Tension: 365 lbs (166 kg)
Bulk Cable Weight: 225 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 FT4 Loading
NEC / UL Compliance: Article 800, CM
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.497 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
1818WB 010500BlackReel500 ft612825123705
1818WB 0101500BlackReel500 ft612825427339
1818WB 0101000BlackReel1,000 ft612825123699
1818WB 0101100BlackReel1,100 ft612825427315
1818WB 0101150BlackReel1,150 ft612825427322
1818WB 0102000BlackReel2,000 ft612825427346
1818WB 0103000BlackReel3,000 ft612825427353
1818WB 0103600BlackReel3,600 ft612825427360
1818WB 0104000BlackReel4,000 ft612825427377
Date: 2012-01-31
Broadcast Solutions Guide
PB502_Analog_Audio_Snake_Cables.pdf
No accessories are available for this product