(109)Audio Snake Cable, 12 pair 22 AWG (7 x 30) Tinned Copper, FEP insulation, Individually Foil Shielded and PVDF jacketed, Overall PVDF Jacket, Ripcord, CMP
Suitable Applications: | Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 12 | 22 AWG | 7x30 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.010 in (0.25 mm) | 0.049 in (1.2 mm) | Black & Red |
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | each pair |
Element | Material | Nom. Thickness | Nom. Diameter | Color |
---|---|---|---|---|
Pair(s) | PVDF - Polyvinylidene Fluoride | 0.009 in (0.23 mm) | 0.119 in (3.02 mm) | Gray |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVDF - Polyvinylidene Fluoride | 0.015 in (0.38 mm) | 0.524 in (13.3 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.524 in (13.3 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 14.8 Ohm/1000ft | 31 pF/ft (100 pF/m) | 56 pF/ft (180 pF/m) | 50 Ohm | 66% | 1.45 Amps per conductor @ 25°C |
UL Voltage Rating |
---|
300 V (CMP) |
UL Temperature | Operating |
---|---|
150°C | -40°C to +150°C |
Stationary Min. | Installation Min. |
---|---|
5.2 in (130 mm) | 5.2 in (130 mm) |
Max. Pull Tension: | 365 lbs (166 kg) |
Bulk Cable Weight: | 144 lbs/1000ft |
Environmental Suitability: | Indoor - Plenum, Indoor |
Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6 |
NEC / UL Compliance: | Article 800, CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Non-Plenum Number: | 1818R |
Update and Revision: | Revision Number: 0.528 Revision Date: 12-22-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1818P 010500 | Black | Reel | 500 ft | 612825123668 | |
1818P 0101000 | Black | Reel | 1,000 ft | 612825123651 | C |
1818P 0104000 | Black | Reel | 4,000 ft | 612825436492 |