(6434)Outdoor Fiber Cable
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
(109)Audio Snake Cable, 8 Pair 22 AWG (7 x 30) Tinned Copper, PP Insulation, Individually Foil Shielded and PVC Jacketed, Overall Beldfoil® Shield, Waterblocking Tape, PE Outer Jacket
Suitable Applications: | Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio; Below-grade, wet-locations |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 8 | 22 AWG | 7x30 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.05 in (1.3 mm) | Black, Red |
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC | Individual pair tapes are adhered to their inner jackets for easy stripping |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (19x30) TC |
Waterblocking: | Waterblock Tape |
Element | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.133 in (3.38 mm) |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PE - Polyethylene | 0.030 in (0.76 mm) | 0.537 in (13.6 mm) | No |
Table Notes: | HDPE |
Overall Cable Diameter (Nominal): | 0.537 in (13.6 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 14.8 Ohm/1000ft (48.6 Ohm/km) | 31 pF/ft (100 pF/m) | 56 pF/ft (180 pF/m) | 50 Ohm | 66% | 1.45 Amps per conductor @ 25°C |
UL Voltage Rating | Voltage Rating |
---|---|
300 V RMS | 300 V |
Operating |
---|
-20°C to +60°C |
Stationary Min. | Installation Min. |
---|---|
5.4 in (140 mm) | 5.4 in (140 mm) |
Max. Pull Tension: | 243 lbs (110 kg) |
Bulk Cable Weight: | 136 lbs/1000ft (202 kg/km) |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Aerial, Burial |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.347 Revision Date: 12-22-2023 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1817WB 010500 | Black | Reel | 500 ft | 612825123637 |
1817WB 0102500 | Black | Reel | 500 ft | 612825431220 |
1817WB 0101000 | Black | Reel | 1,000 ft | 612825123620 |