Product Hierarchy
Product Hierarchy

1817P - Audio Snake Cable, 8 Pr #22 Str TC, Ind. Shielded & Jacketed, PVDF Jkt, CMP




Audio Snake Cable, 8 pair 22 AWG (7 x 30) Tinned Copper, FEP insulation, Individually Foil Shielded and PVDF jacketed, Overall PVDF Jacket, Ripcord, CMP

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2024-01-09

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)822 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene0.010 in (0.25 mm)0.05 in (1.3 mm)Black, Red
Inner Shield
ElementShield TypeMaterialCoverageDrainwire Type
Pair(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Inner Jacket
ElementMaterialNom. ThicknessNom. Diameter
Pair(s)PVDF - Polyvinylidene Fluoride0.009 in (0.23 mm)0.119 in (3.02 mm)
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVDF - Polyvinylidene Fluoride0.015 in (0.38 mm)0.424 in (10.8 mm)Yes
Overall Cable Diameter (Nominal): 0.424 in (10.8 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)14.8 Ohm/1000ft (48.6 Ohm/km)31 pF/ft (100 pF/m)56 pF/ft (180 pF/m)50 Ohm66%1.45 Amps per conductor @ 25°C
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-40°C to +150°C
Bend Radius
Stationary Min.Installation Min.
4.2 in (110 mm)4.2 in (110 mm)
Max. Pull Tension: 243 lbs (110 kg)
Bulk Cable Weight: 98 lbs/1000ft (150 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum)
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 1817R

History

Update and Revision: Revision Number: 0.344 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1817P 010500BlackReel500 ft612825123590C
1817P 0101000BlackReel1,000 ft612825123583C
Footnote: C - CRATE REEL PUT-UP.
Date: 2011-12-01
Broadcast Solutions Guide
PB502_Analog_Audio_Snake_Cables.pdf
No accessories are available for this product