Product Hierarchy
Product Hierarchy

1816P - Audio Snake Cable, 6 Pr #22 Str TC, Ind. Shielded & Jacketed, PVDF Jkt, CMP




Audio Snake Cable, 6 pair 22 AWG (7 x 30) Tinned Copper, FEP insulation, Individually Foil Shielded and PVDF jacketed, Overall PVDF Jacket, Ripcord, CMP

Product Overview

Suitable Applications: Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)622 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene0.010 in (0.25 mm)0.049 in (1.2 mm)Black & Red
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TCeach pair
Inner Jacket
ElementMaterialNom. ThicknessNom. DiameterColor
Pair(s)PVDF - Polyvinylidene Fluoride0.009 in (0.23 mm)0.119 in (3.02 mm)Gray
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVDF - Polyvinylidene Fluoride0.015 in (0.38 mm)0.387 in (9.83 mm)Yes
Overall Cable Diameter (Nominal): 0.387 in (9.83 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)14.8 Ohm/1000ft31 pF/ft (100 pF/m)56 pF/ft (180 pF/m)50 Ohm66%1.45 Amps per conductor @ 25°C
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-40°C to +150°C
Bend Radius
Stationary Min.Installation Min.
3.9 in (99 mm)3.9 in (99 mm)
Max. Pull Tension: 188 lbs (85.3 kg)
Bulk Cable Weight: 76 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 1816R

History

Update and Revision: Revision Number: 0.525 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1816P 0101000BlackReel1,000 ft612825123521C
1816P 0105000BlackReel5,000 ft612825353201
Footnote: C - CRATE REEL PUT-UP.
Date: 2011-12-01
Broadcast Solutions Guide
PB502_Analog_Audio_Snake_Cables.pdf
No accessories are available for this product