(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Audio Snake Cable, 4 Pair 22 AWG (7 x 30) Tinned Copper, PP Insulation, Individually Foil Shielded and PVC Jacketed, Overall Beldfoil® Shield, Waterblocking Tape, PE Outer Jacket
| Suitable Applications: | Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio; Below-grade, wet-locations |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 4 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.05 in (1.3 mm) | Black, Red |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC | Individual pair tapes are adhered to their inner jackets for easy stripping |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (19x30) TC |
| Waterblocking: | Waterblock Tape |
| Element | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.133 in (3.38 mm) |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PE - Polyethylene | 0.030 in (0.76 mm) | 0.417 in (10.6 mm) | No |
| Outer Jacket1 Table Notes: | HDPE |
| Overall Cable Diameter (Nominal): | 0.417 in (10.6 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Pair(s) | 14.8 Ohm/1000ft (48.6 Ohm/km) | 31 pF/ft (100 pF/m) | 56 pF/ft (180 pF/m) | 50 Ohm | 0.18 µH/ft (0.59 µH/m) | 66% | 1.45 Amps per conductor @ 25°C |
| Nom Outer Shield DCR: | 11.8 Ohm/1000ft (38.7 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| -20°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.2 in (110 mm) | 4.2 in (110 mm) |
| Max. Pull Tension: | 109 lbs (49.4 kg) |
| Bulk Cable Weight: | 86 lbs/1000ft (130 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Aerial, Burial |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.343 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1815WB 010500 | Black | Reel | 500 ft | 612825123507 | C |
| 1815WB 0102500 | Black | Reel | 500 ft | 612825431299 | |
| 1815WB 0101000 | Black | Reel | 1,000 ft | 612825123491 |
| Footnote: | C - CRATE REEL PUT-UP. |