Product Hierarchy
Product Hierarchy

1533R - Category 5e Cable, 4 Pair, F/UTP, CMR




Category 5e Premise Horizontal Cable (100MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Riser-CMR, PVC Jacket

Life Cycle Status: Discontinued

Replaced by: 1212F

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE , Noisy Environments
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2022-09-22

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Green Stripe & Green, White/Orange Stripe & Orange, White/Brown Stripe & Brown
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapePolyester + Bi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.260 in (6.60 mm)No
Overall Cable Diameter (Nominal): 0.260 in (6.60 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft)330 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m45 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]
12.065.362.363.360.363.860.820.0100 ± 15100 ± 15
44.156.353.352.249.251.848.823.0100 ± 15100 ± 15
85.851.848.846.043.045.742.724.5100 ± 15100 ± 15
106.550.347.343.840.843.840.825.0100 ± 15100 ± 15
168.247.244.239.036.039.736.725.0100 ± 15100 ± 15
209.345.842.836.533.537.834.825.0100 ± 15100 ± 15
2510.444.341.333.930.935.832.824.3100 ± 15100 ± 15
31.2511.742.939.931.228.233.930.923.6100 ± 15100 ± 15
62.517.038.435.421.418.427.924.921.5100 ± 15100 ± 15
10022.035.332.313.310.323.820.820.1100 ± 15100 ± 15
15528.132.429.44.41.420.017.018.8
20032.430.827.817.814.818.0
Voltage
UL Voltage Rating
300 V (CMR)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
75°C-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.0 in (25 mm)2.25 in (57.2 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 30 lbs/1000ft (45 kg/km)

Standards and Compliance

Environmental Suitability: Riser, Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL 1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMR.
ICEA Compliance: S-90-661
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3
NEMA Compliance: NEMA WC-63.1
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e
Third Party Performance Verification: Category 5e
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 1533P

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 100 MHz are for Engineering Information Only. Shield is Bonded to Jacket Inner Wall for Electrical Stability. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.691 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1533R 0101000BlackReel1,000 ft612825117582C
1533R 010A1000BlackReel-in-Box1,000 ft612825117575
1533R 0061000BlueReel1,000 ft612825117568C
1533R 006A1000BlueReel-in-Box1,000 ft612825117551
1533R F2V1000GrayReel1,000 ft612825117452C
1533R F2VA1000GrayReel-in-Box1,000 ft612825117445
1533R F2V1640GrayReel1,640 ft612825117469C
1533R 0051000GreenReel1,000 ft612825117544C
1533R 005A1000GreenReel-in-Box1,000 ft612825117537C
1533R 0031000OrangeReel1,000 ft612825117506C
1533R 003A1000OrangeReel-in-Box1,000 ft612825117490C
1533R 0021000RedReel1,000 ft612825117483C
1533R 002A1000RedReel-in-Box1,000 ft612825117476C
1533R 0041000YellowReel1,000 ft612825117520C
1533R 004A1000YellowReel-in-Box1,000 ft612825117513C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product