Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
Category 5E+ Premise Horizontal Cable (350MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Riser-CMR, PVC Jacket
Replacement of: 1533P| Suitable Applications: | Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE , Noisy Environments |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Polyester + Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.260 in (6.60 mm) |
| Overall Cable Diameter (Nominal): | 0.260 in (6.60 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 dB/100m | 70.3 | 68.3 | 70.3 | 66.3 | 67.8 | 64.8 | 20.0 | 100 ± 15 | 100 ± 15 |
| 4 | 4.0 dB/100m | 61.3 | 59.3 | 59.3 | 55.3 | 55.8 | 52.8 | 23.0 | 100 ± 15 | 100 ± 15 |
| 8 | 5.7 dB/100m | 56.8 | 54.8 | 53.1 | 49.1 | 49.7 | 46.7 | 24.5 | 100 ± 15 | 100 ± 15 |
| 10 | 6.4 dB/100m | 55.3 | 53.3 | 50.9 | 46.9 | 47.8 | 44.8 | 25.0 | 100 ± 15 | 100 ± 15 |
| 16 | 8.1 dB/100m | 52.2 | 50.2 | 46.1 | 42.1 | 43.7 | 40.7 | 25.0 | 100 ± 15 | 100 ± 15 |
| 20 | 9.1 dB/100m | 50.8 | 48.8 | 43.7 | 39.7 | 41.8 | 38.8 | 25.0 | 100 ± 15 | 100 ± 15 |
| 25 | 10.2 dB/100m | 49.3 | 47.3 | 41.1 | 37.1 | 39.8 | 36.8 | 24.3 | 100 ± 15 | 100 ± 15 |
| 31.25 | 11.4 dB/100m | 47.9 | 45.9 | 38.5 | 34.5 | 37.9 | 34.9 | 23.6 | 100 ± 15 | 100 ± 15 |
| 62.5 | 16.4 dB/100m | 43.4 | 41.4 | 29.0 | 25.0 | 31.9 | 28.9 | 21.5 | 100 ± 15 | 100 ± 15 |
| 100 | 21.0 dB/100m | 40.3 | 38.3 | 21.3 | 17.3 | 27.8 | 24.8 | 20.1 | 100 ± 15 | 100 ± 15 |
| 155 | 26.6 dB/100m | 37.4 | 35.4 | 12.8 | 8.9 | 24.0 | 21.0 | 18.8 | 100 ± 22 | 100 ± 15 |
| 200 | 30.5 dB/100m | 35.8 | 33.8 | 7.3 | 3.3 | 21.8 | 18.8 | 18.0 | 100 ± 22 | 100 ± 15 |
| 250 | 34.4 dB/100m | 34.3 | 32.3 | 1.9 | 19.8 | 16.8 | 17.3 | 100 ± 32 | 100 ± 15 | |
| 300 | 38.0 dB/100m | 33.1 | 28.2 | 18.2 | 15.2 | 16.8 | 100 ± 32 | 100 ± 15 | ||
| 350 | 41.4 dB/100m | 32.1 | 27.2 | 16.9 | 13.9 | 16.3 | 100 ± 32 | 100 ± 15 | ||
| 400 | 44.6 dB/100m | 31.3 | 26.3 | 15.9 | ||||||
| 450 | 47.6 dB/100m | 30.5 | 25.6 | 15.5 |
| UL Voltage Rating |
|---|
| 300 V (CMR) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.25 in (57.2 mm) | 2.75 in (69.9 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 30 lbs/1000ft |
| Environmental Suitability: | Riser, Indoor |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | UL 1666 Riser, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMR. |
| ICEA Compliance: | S-90-661 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
| NEMA Compliance: | NEMA WC-63.1 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
| Third Party Performance Verification: | Category 5e |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 1213F |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Shield is Bonded to Jacket Inner Wall for Electrical Stability. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
| Update and Revision: | Revision Number: 0.625 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1212F 0101000 | Black | Reel | 1,000 ft | 612825108658 | |
| 1212F 010A1000 | Black | Reel-in-Box | 1,000 ft | 612825108641 | |
| 1212F 006A500 | Blue | Reel-in-Box | 500 ft | 612825108573 | C |
| 1212F 0061000 | Blue | Reel | 1,000 ft | 612825108580 | |
| 1212F 006A1000 | Blue | Reel-in-Box | 1,000 ft | 612825108566 | |
| 1212F 0081000 | Gray | Reel | 1,000 ft | 612825108603 | |
| 1212F 008A1000 | Gray | Reel-in-Box | 1,000 ft | 612825108597 | |
| 1212F 0051000 | Green | Reel | 1,000 ft | 612825108559 | |
| 1212F 005A1000 | Green | Reel-in-Box | 1,000 ft | 612825108542 | |
| 1212F 0031000 | Orange | Reel | 1,000 ft | 612825108511 | |
| 1212F 0021000 | Red | Reel | 1,000 ft | 612825108498 | |
| 1212F 0041000 | Yellow | Reel | 1,000 ft | 612825108535 | |
| 1212F 004A1000 | Yellow | Reel-in-Box | 1,000 ft | 612825108528 |
| Footnote: | C - CRATE REEL PUT-UP. |