Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(912)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(75)Network Management
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
(5)macmon SDP
(1)Accessories
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
Category 5e Premise Horizontal Cable (100MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Plenum-CMP, Flamarrest® PVC-LS Jacket
| Suitable Applications: | Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE , Noisy Environments |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| FEP - Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Polyester + Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Material Trade Name | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.235 in (5.97 mm) | No |
| Overall Cable Diameter (Nominal): | 0.235 in (5.97 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 dB/100m | 65.3 | 62.3 | 63.3 | 60.3 | 63.8 | 60.8 | 20.0 | 100 ± 15 | 100 ± 15 |
| 4 | 4.1 dB/100m | 56.3 | 53.3 | 52.2 | 49.2 | 51.8 | 48.8 | 23.0 | 100 ± 15 | 100 ± 15 |
| 8 | 5.8 dB/100m | 51.8 | 48.8 | 46.0 | 43.0 | 45.7 | 42.7 | 24.5 | 100 ± 15 | 100 ± 15 |
| 10 | 6.5 dB/100m | 50.3 | 47.3 | 43.8 | 40.8 | 43.8 | 40.8 | 25.0 | 100 ± 15 | 100 ± 15 |
| 16 | 8.2 dB/100m | 47.2 | 44.2 | 39.0 | 36.0 | 39.7 | 36.7 | 25.0 | 100 ± 15 | 100 ± 15 |
| 20 | 9.3 dB/100m | 45.8 | 42.8 | 36.5 | 33.5 | 37.8 | 34.8 | 25.0 | 100 ± 15 | 100 ± 15 |
| 25 | 10.4 dB/100m | 44.3 | 41.3 | 33.9 | 30.9 | 35.8 | 32.8 | 24.3 | 100 ± 15 | 100 ± 15 |
| 31.25 | 11.7 dB/100m | 42.9 | 39.9 | 31.2 | 28.2 | 33.9 | 30.9 | 23.6 | 100 ± 15 | 100 ± 15 |
| 62.5 | 17.0 dB/100m | 38.4 | 35.4 | 21.4 | 18.4 | 27.9 | 24.9 | 21.5 | 100 ± 15 | 100 ± 15 |
| 100 | 22.0 dB/100m | 35.3 | 32.3 | 13.3 | 10.3 | 23.8 | 20.8 | 20.1 | 100 ± 15 | 100 ± 15 |
| 155 | 28.1 dB/100m | 32.4 | 29.4 | 4.4 | 1.4 | 20.0 | 17.0 | 18.8 | ||
| 200 | 32.4 dB/100m | 30.8 | 27.8 | 17.8 | 14.8 | 18.0 |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.0 in (51 mm) | 2.5 in (64 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 32 lbs/1000ft |
| Environmental Suitability: | Plenum, Indoor |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| ICEA Compliance: | S-90-661 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
| NEMA Compliance: | NEMA WC-63.1 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
| Third Party Performance Verification: | Category 5e |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 1533R |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 100 MHz are for Engineering Information Only. Shield is Bonded to Jacket Inner Wall for Electrical Stability. Print Includes Descending Footage Markings from Max. Put-Up Length to 0. |
| Update and Revision: | Revision Number: 0.558 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1533P 0101000 | Black | Reel | 1,000 ft | 612825117414 | C |
| 1533P 010A1000 | Black | Reel-in-Box | 1,000 ft | 612825117407 | |
| 1533P D151000 | Blue | Reel | 1,000 ft | 612825117292 | C |
| 1533P D15A1000 | Blue | Reel-in-Box | 1,000 ft | 612825117285 | |
| 1533P 0081000 | Gray | Reel | 1,000 ft | 612825117391 | C |
| 1533P 008A1000 | Gray | Reel-in-Box | 1,000 ft | 612825117384 | |
| 1533P 0051000 | Green | Reel | 1,000 ft | 612825117377 | C |
| 1533P 005A1000 | Green | Reel-in-Box | 1,000 ft | 612825117360 | |
| 1533P 8771000 | Natural | Reel | 1,000 ft | 612825117438 | C |
| 1533P 877A1000 | Natural | Reel-in-Box | 1,000 ft | 612825117421 | |
| 1533P 0031000 | Orange | Reel | 1,000 ft | 612825117339 | C |
| 1533P 003A1000 | Orange | Reel-in-Box | 1,000 ft | 612825117322 | |
| 1533P 0021000 | Red | Reel | 1,000 ft | 612825117315 | C |
| 1533P 002A1000 | Red | Reel-in-Box | 1,000 ft | 612825117308 | |
| 1533P 0041000 | Yellow | Reel | 1,000 ft | 612825117353 | C |
| 1533P 004A1000 | Yellow | Reel-in-Box | 1,000 ft | 612825117346 |
| Footnote: | C - CRATE REEL PUT-UP. |