Product Hierarchy
Product Hierarchy

10GXE02C - 10GX Category 6A Enhanced Cable, 4 Pair, S/FTP, LSZH Indoor CPR Cca


Category 6A Enhanced Premise Horizontal Cable (625MHz), 4-Pair, 23 AWG Solid Bare Copper conductors, S/FTP, Foam Polyethylene insulation, each pair with Beldfoil® shield, tinned copper braid shield (30%), LSZH jacket, CPR Euroclass Cca

Replacement of: 2202ELW

Product Overview

Suitable Applications: Horizontal and building backbone cable; Support current and future Category 6A and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Individual Shielded Pair23 AWGSolidBC - Bare Copper4
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Individual Shielded PairPE - Polyethylene (Foam)1.32 mm (0.0520 in)White & Blue, White & Orange, White & Green, White & Brown
Cable Core
Description
4 pairs twisted together
Inner Shield
ElementShield TypeMaterialCoverage
Individual Shielded PairTapeBi-Laminate (Alum+Poly)100%
Inner Shield Table Notes: Aluminum facing outside
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)30%
Outer Jacket
MaterialNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)7.2 mm (0.28 in)Yes
Overall Cable Diameter (Nominal): 7.2 mm (0.28 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft)56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
45 ns/100m77%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. PSANEXT [dB]Min. PSAACRF [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.175.372.373.270.268652067674035
43.866.363.362.559.55653236766.23423
105.960.357.354.451.44845256758.23015
167.557.254.249.846.843.940.9256754.12810.9
31.210.552.949.942.439.438.135.123.66748.325.15.1
62.51548.445.433.430.432.129.121.565.642.322
10019.145.342.326.223.2282520.162.538.220
12521.543.840.822.319.326.123.119.46136.319
20027.640.837.813.210.22219185832.217
25031.139.336.38.35.3201717.356.530.216
30034.338.135.13.90.918.515.517.355.328.7
50045.334.831.8-10.4-13.4141117.35224.2
62551.233.430.4-17.8-20.812.19.117.350.622.3
High Frequency Table Notes: Limits below 4 MHz and at 625 MHz are for information only. Reference standard: IEC 61156-5
Transfer Impedance
FrequencyMax. Transfer Impedance
1 MhzMax. 50 mOhm/m
10 MhzMax. 100 mOhm/m
30 MhzMax. 200 mOhm/m
100 MhzMax. 1000 mOhm/m
Transfer Impedance Class: Grade 2
Screening Class: Type Ib
Screening Table Notes: Coupling Attenuation
Voltage
Voltage Rating
72 V DC

Mechanical Characteristics

Temperature
OperatingInstallation
-30°C to +60°C0°C To +60°C
Bend Radius
Stationary Min.Installation Min.
29 mm (1.1 in)58 mm (2.3 in)
Max. Pull Tension: 110 N (25 lbf)
Bulk Cable Weight: 53 kg/km (36 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Cca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Cca-s1a,d1,a1; CPR UKCA Class: Cca-s1a,d1,a1
CEC / C(UL) Compliance: .
IEEE Compliance: PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 6A
TIA/EIA Compliance: ANSI/TIA 568.2-D
ISO/IEC Compliance: ISO/IEC 11801-1
CENELEC Compliance: EN 50173-1, Segregation class according EN50174-2 = d
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.304 Revision Date: 08-19-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
10GXE02C.06500BlueReel500 m8719605146557
10GXE02C.08500GrayReel500 m8719605148254
Date: 2017-10-04
10GXE00 third party test report.pdf
Copper Ordering Guide_BDC_0616_E_EMEA_update_LowRes_Original_113668.pdf
Component Test Certificate GHMT Cat. 6A SFTP.pdf
10GX Shielded Cabling System_Original_27441.pdf
No accessories are available for this product