Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
Category 6A Premise Horizontal Cable (550MHz), 4-Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Polyethylene Insulation, LSZH Jacket
Replacement of: 10GX24| Suitable Applications: | Horizontal and building backbone cable; Support current and future Category 6A and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 AWG | Solid | BC - Bare Copper | 4 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.20 mm (0.0472 in) | White / Blue & Blue, White / Orange & Orange, White / Green & Green, White / Brown & Brown |
| Description | Separator |
|---|---|
| 4 pairs twisted to cable core covered with a polyester foil | Center Member (Patented X-Spline®), EquiBlock™ Barrier Technology |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.0 mm (0.28 in) |
| Overall Cable Diameter (Nominal): | 7.0 mm (0.28 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 82 Ohm/km (25 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Frequency | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|
| 100 MHz | 45 ns/100m | 67% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.1 | 75.3 | 72.3 | 73.2 | 70.2 | 68 | 65.0 | 20 | 67.0 | 67.0 | 40 | 35 |
| 4 | 3.8 | 66.3 | 63.3 | 62.5 | 59.5 | 56 | 53.0 | 23 | 67.0 | 66.2 | 40 | 23 |
| 10 | 5.9 | 60.3 | 57.3 | 54.4 | 51.4 | 48 | 45.0 | 25 | 67.0 | 58.2 | 40 | 15 |
| 16 | 7.5 | 57.2 | 54.2 | 49.8 | 46.8 | 43.9 | 40.9 | 25 | 67.0 | 54.1 | 38 | 10.9 |
| 31.2 | 10.5 | 52.9 | 49.9 | 42.4 | 39.4 | 38.1 | 35.1 | 23.6 | 67.0 | 48.3 | 35.1 | 5.1 |
| 62.5 | 15 | 48.4 | 45.4 | 33.4 | 30.4 | 32.1 | 29.1 | 21.5 | 65.6 | 42.3 | 32 | |
| 100 | 19.1 | 45.3 | 42.3 | 26.2 | 23.2 | 28 | 25.0 | 20.1 | 62.5 | 38.2 | 30 | |
| 125 | 21.5 | 43.8 | 40.8 | 22.3 | 19.3 | 26.1 | 23.1 | 19.4 | 61.0 | 36.3 | 29 | |
| 200 | 27.6 | 40.8 | 37.8 | 13.2 | 10.2 | 22 | 19.0 | 18 | 58.0 | 32.2 | 27 | |
| 250 | 31.1 | 39.3 | 36.3 | 8.3 | 5.3 | 20 | 17.0 | 17.3 | 56.5 | 30.2 | 26 | |
| 300 | 34.3 | 38.1 | 35.1 | 3.9 | 0.9 | 18.5 | 15.5 | 17.3 | 55.3 | 28.7 | ||
| 500 | 45.3 | 34.8 | 31.8 | -10.4 | -13.4 | 14 | 11.0 | 17.3 | 52.0 | 24.2 | ||
| 550 | 47.7 | 34.2 | 31.2 | -13.5 | -16.5 | 13.2 | 10.2 | 14.9 | 51.4 | 23.4 |
| Voltage Rating |
|---|
| 72 V DC |
| Operating | Installation |
|---|---|
| -20°C To +75°C | 0°C To +50°C |
| Stationary Min. | Installation Min. |
|---|---|
| 29 mm (1.1 in) | 58 mm (2.3 in) |
| Max. Pull Tension: | 110 N (25 lbf) |
| Bulk Cable Weight: | 50 kg/km (34 lbs/1000ft) |
| Environmental Suitability: | Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| CEC / C(UL) Compliance: | . |
| IEEE Compliance: | PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | ANSI/TIA 568.2-D |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| CENELEC Compliance: | EN 50173-1, Segregation class according EN50174-2 = b |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
| Update and Revision: | Revision Number: 0.451 Revision Date: 05-19-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 10GB24.06B100 | Blue | Reel | 100 m | 8719605000040 |
| 10GB24.06305 | Blue | Reel | 305 m | 8719605000026 |
| 10GB24.K6305 | Blue | Reel | 305 m | 8719605000095 |
| 10GB24.06500 | Blue | Reel | 500 m | 8719605000033 |
| 10GB24.08305 | Gray | Reel | 305 m | 8719605000071 |
| 10GB24.K8305 | Gray | Reel | 305 m | 8719605143525 |
| 10GB24.05500 | Green | Reel | 500 m | 8719605224309 |
| 10GB24.03500 | Orange | Reel | 500 m | 8719605224286 |
| 10GB24.07B100 | Purple | Reel | 100 m | 8719605000064 |
| 10GB24.07305 | Purple | Reel | 305 m | 8719605169679 |
| 10GB24.07500 | Purple | Reel | 500 m | 8719605000057 |
| 10GB24.K7500 | Purple | Reel | 500 m | 8719605000101 |
| 10GB24.B7500 | Purple | Reel | 500 m | 8719605229434 |
| 10GB24.09305 | White | Reel | 305 m | 8719605232687 |
| 10GB24.09500 | White | Reel | 500 m | 8719605000088 |
| 10GB24.04500 | Yellow | Reel | 500 m | 8719605224293 |