Product Hierarchy
Product Hierarchy

10GX24 - 10GX Category 6A Enhanced Cable, 4 Pair, U/UTP, LSZH




10GX Category 6A Enhanced Premise Horizontal Cable (625MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Haloarrest® LSZH Jacket

Life Cycle Status: Discontinued

Replaced by: 10GB24

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet up to 10GBASE-T, HDBaseT, PoE++, PoE+, PoE
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2022-09-22

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Outer Jacket
SeparatorMaterialMaterial Trade NameNom. DiameterRipcord
Double H Cross-Web (Patented RoundFlex®)LSZH - Low Smoke Zero Halogen (Flame Retardant)Haloarrest®0.311 in (7.90 mm)Yes
Overall Cable Diameter (Nominal): 0.295 in (7.49 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
74 Ohm/km (23 Ohm/1000ft)90 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m45 ns/100m64%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. PSNEXT [dB]Min. PSACR [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]Min. PSANEXT [dB]Min. PSAACRF [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.173.371.268.820.0100 ± 15100 ± 1567.067.040.035.0
43.864.360.556.823.0100 ± 15100 ± 1067.067.040.023.0
85.359.854.450.724.5100 ± 15100 ± 1067.061.140.016.9
105.958.352.448.825.0100 ± 15100 ± 1067.059.240.015.0
167.555.247.844.725.0100 ± 15100 ± 1067.055.140.010.9
208.453.845.442.825.0100 ± 15100 ± 1067.053.238.09.0
259.452.343.040.824.3100 ± 15100 ± 1067.051.236.07.0
31.2510.550.940.438.923.6100 ± 15100 ± 1067.049.335.1
62.515.046.431.432.921.5100 ± 15100 ± 1066.643.332.0
10019.143.324.228.820.1100 ± 15100 ± 1063.539.230.0
20027.638.811.222.818.0100 ± 22100 ± 1059.033.227.0
25031.137.36.320.817.3100 ± 32100 ± 1057.531.226.0
30034.336.11.919.316.8100 ± 32100 ± 1056.329.725.2
35037.235.117.916.3100 ± 32100 ± 1055.328.324.6
40040.134.316.815.9100 ± 32100 ± 1054.527.224.0
45042.733.515.715.5100 ± 32100 ± 1053.726.123.5
50045.332.814.815.2100 ± 32100 ± 1053.025.223.0
55047.732.214.014.9100 ± 32100 ± 1052.424.4
60050.131.613.214.7100 ± 32100 ± 1051.823.6
62551.231.412.914.5100 ± 32100 ± 1051.623.3
75056.730.211.314.050.421.7
86061.229.310.113.649.520.5
Voltage
UL Voltage RatingVoltage Rating
300 V RMS300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.25 in (31.8 mm)3.0 in (76 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 34 lbs/1000ft (51 kg/km)

Standards and Compliance

Environmental Suitability: LSZH, Indoor, Non-Halogenated
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
ICEA Compliance: S-116-732
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
NEMA Compliance: ANSI/NEMA WC-66
Data Category: Category 6A
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6A
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
CENELEC Compliance: Segregation class according EN50174-2 = a
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 10GX13
Non-Plenum Number: 10GX12

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 625 MHz are for Engineering Information Only. 0.295" Cable Dimension per TIA 6@1 Equivalent Diameter. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.745 Revision Date: 07-28-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
10GX24 0061000BlueReel1,000 ft612825061854
10GX24 0071000PurpleReel1,000 ft612825061830
10GX24 0091000WhiteReel1,000 ft612825061847
10GX24 0041000YellowReel1,000 ft612825061861
Date: 2009-06-11
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product