Product Hierarchy
Product Hierarchy

0985 342 104 Overmolded - Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight D-coded black M12 Standard to male straight RJ45-coded black RJ45, shielded, 30 V AC / 42 V DC, 1.5 A; PUR green cable, 4-wires, 2x2x0.34 mm²







Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight D-coded black M12 Standard to male straight RJ45-coded black RJ45, shielded, 30 V AC / 42 V DC, 1.5 A; PUR green cable, 4-wires, 2x2x0.34 mm²

Face View Side 1
Pin 1Pin 2Pin 3Pin 4
yellowwhiteorangeblue
Face View Side 2
Pin 1Pin 2Pin 3Pin 6
yelloworangewhiteblue

Product Description

Product Family: Data Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding Type: Shielded
Voltage Rating: 60 V
Rated Impulse Voltage: 1 kV
Operating Voltage: 30 V AC / 42 V DC
Current Rating: 1.5 A
Data Transmission Type: Fast Ethernet Cat5e
Data Transmission Rate: 100 Mbit/s

Technical Data Side 1

Side 1 Product Sub Family: M12 Standard
Side 1 Type of Contact/Gender: Male
Connector Design: Straight
Attachment Type: Coupling Screw
Number of Pins: 4
Coding, Side 1: D
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67, IP69K
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: I acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuSn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PBT
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated
Shielding Material: CuZn, tin-plated
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight
Note: Do not connect or disconnect under load.

Cable Data

Cable Number: 342
Conductor Size: 2x2x0.34 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 2 M
Cycles (Torsion): ˃ 2 M @ ± 360 °/1 m
Conductor Material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: green matt similarly RAL 6018
Cable Diameter D: ø 6.50 ± 0.20 mm
Wire Insulation Material: PP
Insulated Wire Diameter: ø 1.58 ± 0.05 mm
Overall Shield (Cable): Cu-ETP1 tinned
Foil shield: Al-PT Foil
Ambient Temperature (Fixed Installation): - 50 °C - + 80 °C
Ambient Temperature (Flex Installation): - 25 °C - + 80 °C
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM: 20549
Flammability Class (Cable Jacket): DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2, flame-retardant
Cable Characteristics: Exclusion of dangerous materials; Line construction similar PROFInet C-Specification; Line requirements similar: IEC 11801, IEC 61156 (CAT 5), EN 50173, EN 50288-2-2 (100MHz-cable and EIA/TIA 568 B (CAT 5e), Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; LABS-free of lacquer wetting disturbing substances; Coldness flexibility
Core Colors: star quad: white & blue, yellow & orange

Technical Data Side 2

Side 2 Product Sub Family: RJ45
Side 2 Type of Contact/Gender: Male
Connector Design, Side 2: Straight
Number of Pins, Side 2: 4
Coding, Side 2: RJ45
Contact Resistance, Side 2: ≤ 20 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 750
Ambient Temperature (Operation), Side 2*: - 25 °C - + 60 °C
Protection Degree / IP Rating, Side 2**: IP20
Design Standard, Side 2: IEC 60603-7
Overvoltage Category, Side 2: I acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Copper Alloy
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: PC
Contact Bearer Color, Side 2: Clear
Flammability Class (Contact Bearer), Side 2: UL 94 V-0
Molded Body Material, Side 2: PVC
Molded Body Color, Side 2: Black
Shielding Material, Side 2: Copper, nickel-plated

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
Oil Resistance: EN 60811 Part 2-1

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note Derating: Notice derating

History

Update and Revision: Revision Number: 0.50 Revision Date: 02-20-2026
Variants
Item #Item DescriptionCable Length
119440985 342 104/0,3 M umspritzt0.3 m
121140985 342 104/0,5 M umspritzt0.5 m
119450985 342 104/0,6 M umspritzt0.6 m
121150985 342 104/1 M Umspritzt1 m
121160985 342 104/1,5 M umspritzt1.5 m
121170985 342 104/2 M umspritzt2 m
121290985 342 104/12,5 M umspritzt12.5 m
121187985 342 104/2,5 M umspritzt2.5 m
121190985 342 104/3 M umspritzt3 m
121200985 342 104/4 M umspritzt4 m
121210985 342 104/5 M umspritzt5 m
121230985 342 104/6 M umspritzt6 m
121250985 342 104/7,5 M umspritzt7.5 m
121260985 342 104/8 M umspritzt8 m
121270985 342 104/9 M umspritzt9 m
121280985 342 104/10 M umspritzt10 m
121300985 342 104/15 M umspritzt15 m
121390985 342 104/20 M umspritzt20 m
121430985 342 104/25 M umspritzt25 m
121440985 342 104/30 M umspritzt30 m
121450985 342 104/35 M umspritzt35 m
121460985 342 104/40 M umspritzt40 m
121480985 342 104/45 M umspritzt45 m
121490985 342 104/50 M umspritzt50 m
169390985 342 104/60 M umspritzt60 m
173750985 342 104/65 M umspritzt65 m
169400985 342 104/70 M umspritzt70 m
Side_1_RSTS-4D-Thick.zip
Side_2_RJ45-Male-Straight-Shielded-4RJ45.zip
No accessories are available for this product