Networking & Data Cable
(639)Industrial Ethernet Cable
(160)Enterprise Category Cable
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
(12162)Indoor Fiber Cable
(1383)Indoor/Outdoor Fiber Cable
(6308)Outdoor Fiber Cable
(4166)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(838)600V Control (AWM Style) Cable
(53)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(50)Vision Systems
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
(11)Safety, Sound, & Security Cable
(550)Audio, Sound, & Control Cable
(200)Access Control Cable
(31)Fire Alarm Cable
(74)Nurse Call
(2)Security & Alarm Cable
(203)Surveillance Cable
(36)Connectors & Outlets
(2950)Modular Couplers
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
(54)Mechanical Connectors
(20)Fiber Connector Accessories
(10)Adapters
(5)Fusion Splice-On Connectors
(21)Valve Connectors
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
(1004)Fiber Patch Cords
(419)Double-Ended Cordsets
(76)Pigtails
(15)Pre-Terminated Assemblies
(453)AV Assemblies
(10)Patch Panels & Components
(641)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(63)Fiber Cassettes
(354)Modular (Empty) Panels
(6)Adapter Frames
(68)Adapter Strips
(13)Fiber Wall Mounts
(10)Patch Panel Accessories
(37)Industrial Networking
(930)SPIDER Fast/Gigabit Switches
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
(90)Network Management
(20)Software Tools
(3)Device Software
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
(200)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)LioN-P, IO-Link Master, Multiprotocol (PROFINET and EtherNet/IP), industrial metal housing, 60 mm, up to IP69K, 4 digital input and 4 digital output channels (2 A) with galvanic isolation and 8 IO-Link Master, 8 x M12 A-coded I/O connection, 5-poles, 2 x M12 D-coded bus connection, 4-poles, 2 x M12 L-coded power supply connection, 5-poles
Brand: | Belden |
Product Family: | I/O Systems: Active - Standalone |
Product Sub Family: | LioN-P |
Item Description: | 0980 ESL 399-121 |
Part Number: | 934879004 |
Device Type: | IO-Link Master |
Protocol: | Multiprotocol, PROFINET, EtherNet/IP |
I/O Function: | 4DI 4DO 8IOL |
Bus Connection: | M12, 4-poles, D-coded |
Power Connection (System Supply): | M12 Power, 5-poles, L-coded |
I/O Connection: | M12, 5-poles, A-coded |
I/O Type: | Digital Input/ Digital Output/IO-Link |
Housing Material: | Metal, Zinc Die-cast |
Housing Plating: | Nickel, matt |
Housing Color: | Grey Metallic |
Protection Degree / IP Rating**: | IP65, IP67, IP69K |
Potted: | Yes |
Dimensions (W x H x D): | 60 mm x 31 mm x 200 mm |
Weight: | 500 g |
Ambient Temperature (Operation)*: | -20 °C to 70 °C |
Ambient Temperature (Storage/Transport): | -25 °C to 85 °C |
Permissible Humidity (Operation): | 5 % ... 95 % (For UL applications max. 80 %) |
Permissible Humidity (Storage/Transport): | 5 % ... 95 % (For UL applications max. 80 %) |
Air Pressure (Operation): | 80 kPa … 106 kPa (up to 2000 m above sea level) |
Air Pressure (Storage/Transport): | 80 kPa … 106 kPa (up to 2000 m above sea level) |
Flammabilty Class: | UL 94 (IEC 61010) |
Protection Class: | III, IEC 61140, EN 61140, VDE 0140-1 |
Pollution Degree: | 3 acc. to EN 60664-1, VDE 0110-1 |
Vibration Resistance: | 15 g / 5 -500 Hz |
Shock Resistance: | 50 g / 11ms |
Mean Time To Failure (MTTF): | 574 years. acc. to Telcordia SR-332 (2011) 20°C |
Contact Base Material: | M12, D-coded, CuSn, Gold-plated | M12 Power, L-coded, CuNi, Gold-plated |
Contact Bearer Material: | PA |
O-Ring Material: | FKM |
Mounting: | 2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts. |
Fastening Torque (Fixing Screw): | M4: 1 Nm |
Fastening Torque (Ground Connection (FE)): | M4: 1 Nm |
Fastening Torque (Bus Connection): | M12: 0.5 Nm |
Fastening Torque (Power Connection): | M12: 0.5 Nm |
Fastening Torque (I/O Connection): | M12: 0.5 Nm |
Included in Delivery: | Attachable Labels: 15x, Sealing Caps: 5x M12 |
Protocol: | PROFINET |
Connection: | M12 LAN, 4-poles, D-coded |
Number of Connections: | 2 |
Specification: | V2.3X |
Conformance Class: | C |
Performance Class: | RT (switch supports IRT) |
Netload Class: | II |
Transmission Rate: | Fast Ethernet (10/100 Mbit/s), Full Duplex |
Transmission Method: | 100 BASE-TX, with auto negotiation and auto crossing |
Cycle Time / Update Rate: | min. 1 ms |
Addressing: | DCP |
Fast Startup (FSU): | Supported, ≤ 2000 ms |
Media Redundancy Protocol (MRP): | Supported, MRP client |
Shared Device: | Supported |
Topology Detection: | LLDP, SNMP V1 |
Easy Device Replacement: | Supported, based on LLDP |
Supported Network Protocols (Other): | ARP, HTTP, Ping, SNMP V1, TCP/IP |
Protocol (EtherNet/IP): | EtherNet/IP |
Connection: | M12 LAN, 4-poles, D-coded |
Number of Connections: | 2 |
Specification: | CIP V3.1x, EIP Adaption of CIP V1.1x |
Transmission Rate: | Fast Ethernet (10/100 Mbit/s), Full Duplex |
Transmission Method: | 100 BASE-TX, with auto negotiation and auto crossing |
Cycle Time / Requested Packet Interval (RPI): | min. 1 ms |
Addressing: | BootP, DHCP, Rotary Address Switches |
Address Switches Range: | 0 to 255 dec |
Connection Types: | Exclusive Owner, Input Only, Listen Only |
CIP Msg Connection Limit: | 6 |
CIP I/O Connection Limit: | 3 |
Device Level Ring (DLR): | Supported, beacon based |
Quick Connect (QC): | Not supported |
Supported Network Protocols (Other): | ACD, ARP, BootP, DHCP, HTTP, IGMP, Ping, TCP/IP |
Connection Module Supply Voltage: | M12 Power, 5-poles, L-coded |
Number of Connections: | 2 |
Current Carrying Capacity of Connector: | max. 16 A |
Module Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Module Supply Voltage (Range): | 18 V DC to 30 V DC |
Current Consumption (typ.): | 180 mA (at 24 V DC) |
Reverse Polarity Protection: | Yes |
Status Indicator (System Supply): | LED green |
Diagnostic Indicator: | LED red |
Connection Sensor Supply Voltage: | M12 Power, 5-poles, L-coded |
Current Carrying Capacity of Connector: | max. 16 A |
Sensor Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Sensor Supply Voltage (Range): | 18 V DC to 30 V DC |
Reverse Polarity Protection: | Yes |
Status Indicator (Sensor Supply): | LED green |
Diagnostic Indicator: | LED red |
Connection Actuator Supply Voltage: | via Module Supply Connection |
Current Carrying Capacity of Connector: | max. 16 A |
Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Actuator Supply Voltage (Range): | 18 V DC to 30 V DC |
Reverse Polarity Protection: | Yes |
Status Indicator (Actuator Supply): | LED green |
Diagnostic Indicator: | LED red |
Number of IO-Link Master Channels: | max. 8, configurable |
Connection: | M12, 5-poles, A-coded |
IO-Link Class A Ports: | 4x, X1 to X4 |
IO-Link Class B Ports: | 4x, X5 to X8 |
IO-Link Specification: | V1.1.2 |
Parameter Storage: | Supported |
Supported COM Modes: | 4.8 kBaud (COM 1), 38.4 kBaud (COM 2), 230.4 kBaud (COM 3) |
Cycle Time / Update Rate: | min. 8 ms for all channels at 32 Byte IN / OUT |
Nominal Voltage: | 24 V DC via US (system power supply) |
Nominal Current C/Q (Pin 4): | max. 500 mA (via US) |
Nominal Current 1L+ (Pin 1): | max. 500 mA (via US) |
Nominal Current 2L+/Uaux (Pin 2, B Ports): | max. 2 A per port (via Uaux) |
Perm. Conductor Length to Device: | ≤ 20 m |
Status Indicator (IOL): | LED green per channel |
Diagnostic Indicator: | LED red per port |
Number of Digital Input Channels: | max. 12, configurable |
Connection: | M12, 5-poles, A-coded |
Number of Ports: | 8x, X1 to X8 |
Channel Type: | Type 1 acc. to IEC 61131-2 |
Input Wiring: | 2-, 3-wire |
Nominal Voltage: | 24 V DC via US (module power supply) |
Nominal Current: | typ. 3 mA |
Sensor Current Supply: | max. 500 mA per port via 1L+ |
Sensor Type: | PNP |
Input Voltage Range "0" signal: | -0,3V DC ... 5 V DC |
Input Voltage Range "1" signal: | 15 V DC ... 30 V DC |
Protective Circuit: | Electronicaly: Overload protection, short-circuit protection |
Status Indicator (Inputs): | LED white or yellow per channel |
Diagnostic Indicator: | LED red per port |
Number of Digital Output Channels: | max. 12, configurable |
Connection: | M12, 5-poles, A-coded |
Number of Ports: | 8x, X1 to X8 |
Channel Type: | p-switching |
Output Wiring: | 2-wire |
Nominal Voltage: | Pin 4: 24 V DC via US (system power supply) / Pin 2: 24 V DC via Uaux (auxiliary power supply) |
Output Current per Channel: | max. 2 A (Pin 2) / max. 0.5 A (Pin 4) |
Output Current per Module: | max. 9 A |
Galvanically Isolated: | Pin 4: No / Pin 2: Yes |
Protective Circuit: | Electronicaly: Overload protection, short-circuit protection |
Overload Behavior: | Auto off and on switching / Manual restart |
Status Indicator (Outputs): | LED white or yellow per channel |
Diagnostic Idicator: | LED red per port |
US (System Supply Voltage) / FE: | 500 V DC |
Uaux / FE: | 500 V DC |
Bus connection / FE: | 2000 V DC |
EMC Directive: | 2014/30/EU |
EN 61000-4-2 Electrostatic Discharge (ESD): | Criterion B; 4 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 Electromagnetic Field: | Criterion A; Field intensity: 10 V/m |
EN 61000-4-4 Fast Transients (Burst): | Criterion B, 2 kV |
EN 61000-4-5 Surge Voltage: | Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m |
EN 61000-4-6 Conducted immunity: | Criterion A; Test voltage 10 V |
EN 55022 Radio Interference Properties: | Class A |
CE: | Yes |
RoHS Compliant: | Yes |
China RoHS-Compliant: | Yes |
UL: | cULus Listed, UL 61010-1 |
UL-File: | E230848 |
CSA: | Yes, via UL |
PNO: | Yes |
ODVA: | Yes |
IO-Link: | Yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
Item # | Item Description |
---|---|
934879004 | 0980 ESL 399-121 |
Update and Revision: | Revision Number: 0.96 Revision Date: 03-04-2023 |