Networking & Data Cable
(657)Industrial Ethernet Cable
(175)Enterprise Category Cable
(155)Industrial Protocol / Data Bus Cable
(325)Audio Cable
(524)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(286)Video Cable
(274)75 Ohm SDI Coax
(104)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(26)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(351)50 Ohm Transmission Cable
(65)75 Ohm SDI Coax
(99)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(2)CCTV & Security Cable
(26)Computer and Instrumentation Cable
(12)Multi-Media Cable
(33)Fiber Cable
(12332)Indoor Fiber Cable
(1420)Indoor/Outdoor Fiber Cable
(6441)Outdoor Fiber Cable
(4173)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3234)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(235)Digital Electricity
(46)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(608)Audio, Sound, & Control Cable
(224)Access Control Cable
(47)Fire Alarm Cable
(75)Nurse Call
(2)Security & Alarm Cable
(220)Surveillance Cable
(38)Connectors & Outlets
(3030)Modular Couplers
(11)Modular Plugs
(27)Receptacles
(7)Coax Connectors
(87)12 GHz BNC Connectors
(15)6 GHz BNC Connectors
(17)ProSNS Connectors
(37)Double Bubble Connectors
(18)Multi Media Modules
(15)Copper Connector Accessories
(14)Fiber Connectors
(54)Mechanical Connectors
(20)Fiber Connector Accessories
(9)Adapters
(5)Fusion Splice-On Connectors
(22)Valve Connectors
(663)Type A
(512)Type A Field Attachables
(343)Type A Receptacles
(30)Type A Single-Ended Cordsets
(82)Type A Double-Ended Cordsets
(25)Type A Accessories
(26)Type A Adaptor
(6)Type B
(91)Type B Field Attachables
(43)Type B Receptacles
(2)Type B Single-Ended Cordsets
(26)Type B Double-Ended Cordsets
(19)Type B Adaptor
(1)Type C
(60)Workstation Outlets
(111)KeyConnect Outlets
(13)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(28)Workstation Consolidation
(33)Hybrid Termination Box
(8)Cross Connect Systems
(18)Category 6A Cross Connect Systems
(3)Category 6 Cross Connect Systems
(9)Category 5E Cross Connect Systems
(6)Power Connectors
(796)M12 Power
(318)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(154)Double-Ended Cordsets
(88)Splitter
(12)NR Series
(29)ST Series
(59)CA Series
(12)7/8", 1", 1 1/8" Series
(216)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(1)Single-Ended Cordsets
(62)Double-Ended Cordsets
(32)Accessories
(3)M23 Circular Connectors
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(959)M12
(700)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(248)M12-M12 Cordsets
(158)M12-M8 Cordsets
(66)M8
(302)Field Attachables
(4)Receptacles
(50)Single-Ended Cordsets
(121)M8-M8 Cordsets
(63)M8-M12 Cordsets
(64)Accessories
(18)M8 and M12 Splitter
(3)Data Connectors
(210)SPE Connectors
(51)Assemblies & Cordsets
(1030)Fiber Patch Cords
(437)Double-Ended Cordsets
(76)Pigtails
(15)Pre-Terminated Assemblies
(460)AV Assemblies
(10)Patch Panels & Components
(672)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(370)Modular (Empty) Panels
(6)Adapter Frames
(72)Adapter Strips
(13)Fiber Wall Mounts
(10)Patch Panel Accessories
(43)Industrial Networking
(993)SPIDER Fast/Gigabit Switches
(41)Managed Switches
(331)BOBCAT
(115)BEETLE
(1)BXP
(8)BXS
(8)GECKO Switches
(6)LEMUR
(6)MICE - Modular Switches
(31)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)RSB20 Basic Switches
(36)RS20/30/40 Switches
(57)RED25 Switches
(4)RSP/RSPS/RSPE Switches
(38)Rack Mount Switches
(101)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(44)Embedded Ethernet
(4)Security & Firewalls
(26)Edge Device
(4)Wireless
(139)Cellular Routers
(10)Wireless LAN Devices
(20)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(8)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(42)Accessories
(17)Industrial and IIoT-Routers
(11)Railway Routers
(17)Vehicle Routers
(21)Software
(90)Network Management
(29)Software Tools
(3)BHDO & BHDM
(4)Belden Horizon
(10)CloudRail
(4)Device Software
(35)Classic Switch Software
(15)HiOS – Hirschmann Operating System
(16)HiLCOS Software
(1)HiEOS - Hirschmann Entry Operating System
(1)OpEdge Software
(1)OWL Software
(1)macmon Network Access Control
(5)Accessories
(146)Transceivers
(58)Fast Ethernet SFP Transceiver
(14)Fast Ethernet Bi-Directional SFP Transceivers
(6)Gigabit Ethernet SFP Transceiver
(15)Gigabit Ethernet Bi-Directional SFP Transceiver
(12)2.5 Gigabit Ethernet SFP Transceiver
(5)10 Gigabit Ethernet XFP and SFP+ Transceivers
(5)DAC cable
(1)Auto-Configuration Adapter – ACA
(9)Connectors
(5)Mounting Accessories
(19)MIPP
(7)Miscellaneous Accessories
(10)Power Supplies and Cables
(14)Power over Ethernet (PoE) Injector
(4)Serial to Ethernet converters
(1)Terminal and Adapter Cables
(8)Wireless Accessories
(12)FiberINTERFACES
(29)IT Switch
(45)MTS8000 Core Switch
(24)MTS2900 Core Switch
(3)MTS2800 L3 Switch
(9)MTS2700 L3 PoE Switch
(7)MTS2600 L2 Switch
(2)Enterprise Ethernet
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(189)Server Cabinets
(3)Wall Mount Cabinets
(11)Seismic Cabinets
(12)Consolidation-MDU Enclosures
(2)Cabinet Individual Component Ordering Options
(20)Zone Enclosures
(3)Racks
(29)2 Post Rack
(12)Aluminum Knockdown
(1)Swing Rack
(1)Steel Knockdown
(4)Steel Welded
(2)Value Series Rack Kit
(4)4 Post Rack
(3)Seismic Rack
(3)Wall Mount Rack
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
(8)Security & Access Control
(4)Cable Management
(32)Cable Runways
(32)Rack & Cabinets Accessories
(31)Shelves
(1)Cabinet Accessories
(19)Lacing Accessories
(6)Lacing/PDU Mounting Panels
(1)Bottom Seal Skirts
(2)Cabinet Caster Kit
(1)Frame & Rail Brush Kits
(3)Front to Rear Cable Manager
(1)Top Cable Trough
(1)Vertical Finger Managers
(2)Filler (Blanking) Panels
(3)Fans
(1)Grounding & Bonding
(3)Mounting Hardware
(1)PDU Accessories
(1)Zero U Vertical Patch Panel
(2)Termination Tools & Accessories
(105)Fiber Splicers & Tool Kits
(23)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(7)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)LioN-P, IO-Link Master, Multiprotocol (PROFINET and EtherNet/IP), industrial metal housing, 30 mm, up to IP69K, 4 digital input and 8 IO-Link Master, 8 x M8 B-coded I/O connection, 5-poles, 2 x M12 Y-coded bus and power supply connection, 8-poles
Brand: | Belden |
Product Family: | I/O Systems: Active - Standalone |
Product Sub Family: | LioN-P |
Item Description: | 0980 ESL 199-332 |
Part Number: | 934964002 |
Device Type: | IO-Link Master |
Protocol: | Multiprotocol, PROFINET, EtherNet/IP |
I/O Function: | 4DI 8IOL |
Bus Connection: | M12 Hybrid, 8-poles, Y-coded |
Power Connection (System Supply): | M12 Hybrid, 8-poles, Y-coded |
I/O Connection: | M8, 5-poles, B-coded |
I/O Type: | Digital Input/ Digital Output/IO-Link |
Housing Material: | Metal, Zinc Die-cast |
Housing Plating: | Nickel, matt |
Housing Color: | Grey Metallic |
Protection Degree / IP Rating**: | IP65, IP67, IP69K |
Potted: | Yes |
Dimensions (W x H x D): | 30 mm x 43 mm x 183 mm |
Weight: | 415 g |
Ambient Temperature (Operation)*: | -20 °C to 70 °C |
Ambient Temperature (Storage/Transport): | -25 °C to 85 °C |
Permissible Humidity (Operation): | 5 % ... 95 % (For UL applications max. 80 %) |
Permissible Humidity (Storage/Transport): | 5 % ... 95 % (For UL applications max. 80 %) |
Air Pressure (Operation): | 80 kPa … 106 kPa (up to 2000 m above sea level) |
Air Pressure (Storage/Transport): | 80 kPa … 106 kPa (up to 2000 m above sea level) |
Flammabilty Class: | UL 94 (IEC 61010) |
Protection Class: | III, IEC 61140, EN 61140, VDE 0140-1 |
Pollution Degree: | 3 acc. to EN 60664-1, VDE 0110-1 |
Vibration Resistance: | 15 g / 5 -500 Hz |
Shock Resistance: | 50 g / 11ms |
Mean Time To Failure (MTTF): | 633 years. acc. to Telcordia SR-332 (2011) 20°C |
Contact Base Material: | M12 Hybrid, Y-coded, CuSn, Gold-plated |
Contact Bearer Material: | PA |
O-Ring Material: | FKM |
Mounting: | 2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts. |
Fastening Torque (Fixing Screw): | M4: 1 Nm |
Fastening Torque (Ground Connection (FE)): | M4: 1 Nm |
Fastening Torque (Bus Connection): | M12: 0.5 Nm |
Fastening Torque (Power Connection): | M12: 0.5 Nm |
Fastening Torque (I/O Connection): | M8: 0.3 Nm |
Included in Delivery: | Attachable Labels: 15x, Sealing Caps: 5x M12 |
Protocol: | PROFINET |
Connection: | M12 Hybrid, 8-poles, Y-coded |
Number of Connections: | 2 |
Specification: | V2.3X |
Conformance Class: | C |
Performance Class: | RT (switch supports IRT) |
Netload Class: | II |
Transmission Rate: | Fast Ethernet (10/100 Mbit/s), Full Duplex |
Transmission Method: | 100 BASE-TX, with auto negotiation and auto crossing |
Cycle Time / Update Rate: | min. 1 ms |
Addressing: | DCP |
Fast Startup (FSU): | Supported, ≤ 2000 ms |
Media Redundancy Protocol (MRP): | Supported, MRP client |
Shared Device: | Supported |
Topology Detection: | LLDP, SNMP V1 |
Easy Device Replacement: | Supported, based on LLDP |
Supported Network Protocols (Other): | ARP, HTTP, Ping, SNMP V1, TCP/IP |
Protocol (EtherNet/IP): | EtherNet/IP |
Connection: | M12 Hybrid, 8-poles, Y-coded |
Number of Connections: | 2 |
Specification: | CIP V3.1x, EIP Adaption of CIP V1.1x |
Transmission Rate: | Fast Ethernet (10/100 Mbit/s), Full Duplex |
Transmission Method: | 100 BASE-TX, with auto negotiation and auto crossing |
Cycle Time / Requested Packet Interval (RPI): | min. 1 ms |
Addressing: | BootP, DHCP, Rotary Address Switches |
Address Switches Range: | 0 to 255 dec |
Connection Types: | Exclusive Owner, Input Only, Listen Only |
CIP Msg Connection Limit: | 6 |
CIP I/O Connection Limit: | 3 |
Device Level Ring (DLR): | Supported, beacon based |
Quick Connect (QC): | Not supported |
Supported Network Protocols (Other): | ACD, ARP, BootP, DHCP, HTTP, IGMP, Ping, TCP/IP |
Connection Module Supply Voltage: | M12 Hybrid, 8-poles, Y-coded |
Number of Connections: | 2 |
Current Carrying Capacity of Connector: | max. 6 A |
Module Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Module Supply Voltage (Range): | 18 V DC to 30 V DC |
Current Consumption (typ.): | 180 mA (at 24 V DC) |
Reverse Polarity Protection: | Yes |
Status Indicator (System Supply): | LED green |
Diagnostic Indicator: | LED red |
Connection Sensor Supply Voltage: | M12 Power, 5-poles, L-coded |
Current Carrying Capacity of Connector: | max. 6 A |
Sensor Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Sensor Supply Voltage (Range): | 18 V DC to 30 V DC |
Reverse Polarity Protection: | Yes |
Status Indicator (Sensor Supply): | LED green |
Diagnostic Indicator: | LED red |
Connection Actuator Supply Voltage: | via Module Supply Connection |
Current Carrying Capacity of Connector: | max. 6 A |
Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Actuator Supply Voltage (Range): | 18 V DC to 30 V DC |
Reverse Polarity Protection: | Yes |
Status Indicator (Actuator Supply): | LED green |
Diagnostic Indicator: | LED red |
Number of IO-Link Master Channels: | max. 8, configurable |
Connection: | M8, 5-poles, B-coded |
IO-Link Class A Ports: | 4x, X1 to X4 |
IO-Link Class B Ports: | 4x, X5 to X8 |
IO-Link Specification: | V1.1.2 |
Parameter Storage: | Supported |
Supported COM Modes: | 4.8 kBaud (COM 1), 38.4 kBaud (COM 2), 230.4 kBaud (COM 3) |
Cycle Time / Update Rate: | min. 8 ms for all channels at 32 Byte IN / OUT |
Nominal Voltage: | 24 V DC via US (system power supply) |
Nominal Current C/Q (Pin 4): | max. 500 mA (via US) |
Nominal Current 1L+ (Pin 1): | max. 500 mA (via US) |
Nominal Current 2L+/Uaux (Pin 2, B Ports): | max. 4 A per module (via Uaux) |
Perm. Conductor Length to Device: | ≤ 20 m |
Status Indicator (IOL): | LED green per channel |
Diagnostic Indicator: | LED red per port |
Number of Digital Input Channels: | max. 12, configurable |
Connection: | M8, 5-poles, B-coded |
Number of Ports: | 8x, X1 to X8 |
Channel Type: | Type 1 acc. to IEC 61131-2 |
Input Wiring: | 2-, 3-wire |
Nominal Voltage: | 24 V DC via US (module power supply) |
Nominal Current: | typ. 3 mA |
Sensor Current Supply: | max. 500 mA per port via 1L+ |
Sensor Type: | PNP |
Input Voltage Range "0" signal: | -0,3V DC ... 5 V DC |
Input Voltage Range "1" signal: | 15 V DC ... 30 V DC |
Protective Circuit: | Electronicaly: Overload protection, short-circuit protection |
Status Indicator (Inputs): | LED white or yellow per channel |
Diagnostic Indicator: | LED red per port |
Number of Digital Output Channels: | max. 8, configurable |
Connection: | M8, 5-poles, B-coded |
Number of Ports: | 8x, X1 to X8 |
Channel Type: | p-switching |
Output Wiring: | 2-wire |
Nominal Voltage: | 24 V DC via US (system power supply) |
Output Current per Channel: | max. 0.5 A (Pin 4) |
Output Current per Module: | max. 6 A |
Galvanically Isolated: | No |
Protective Circuit: | Electronicaly: Overload protection, short-circuit protection |
Overload Behavior: | Auto off and on switching / Manual restart |
Status Indicator (Outputs): | LED white or yellow per channel |
Diagnostic Idicator: | LED red per port |
US (System Supply Voltage) / FE: | 500 V DC |
Uaux / FE: | 500 V DC |
Bus connection / FE: | 2000 V DC |
EMC Directive: | 2014/30/EU |
EN 61000-4-2 Electrostatic Discharge (ESD): | Criterion B; 4 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 Electromagnetic Field: | Criterion A; Field intensity: 10 V/m |
EN 61000-4-4 Fast Transients (Burst): | Criterion B, 2 kV |
EN 61000-4-5 Surge Voltage: | Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m |
EN 61000-4-6 Conducted immunity: | Criterion A; Test voltage 10 V |
EN 55022 Radio Interference Properties: | Class A |
CE: | Yes |
RoHS Compliant: | Yes |
China RoHS-Compliant: | Yes |
UL: | cULus Listed, UL 61010-1 |
UL-File: | E230848 |
CSA: | Yes, via UL |
IO-Link: | Yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
Item # | Item Description |
---|---|
934964002 | 0980 ESL 199-332 |
Update and Revision: | Revision Number: 0.94 Revision Date: 03-04-2023 |