Product Hierarchy
Product Hierarchy

0911 ANC 408 - Asi line connectors




Asi line connectors

Product Description

Brand: Belden
Product Family: ASi
Side 1 Product Sub Family: ASi
Item Description: 0911 ANC 408
I/O Connection: M12, 4/2-poles, A-coded
Number of Ports: 1

General Data

Housing Material: Plastic, PA
Housing Color: Orange
Protection Degree / IP Rating**: IP67
Potted: No
Dimensions (W x H x D): 30 mm x 28 mm x 25 mm
Ambient Temperature (Operation)*: -25 °C to 80 °C
Contact Bearer Material: PA
O-Ring Material: FKM
Fastening Torque (I/O Connection): M12: 0,5 Nm

Power Supply

Actuator Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Actuator Supply Voltage (Range): 10 V DC to 30 V DC

Digital Input Channels

Input Wiring: 2-, 3-, 4-wire

Digital Output Channels

Galvanically Isolated: No

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
System Power Supply Connection Note: *do not connect / disconnect under voltage!
Variants
Item #Item Description
109330911 ANC 408
Update and Revision: Revision Number: 0.46 Revision Date: 02-20-2026
0911_ANC_408.zip
Description: 3D CAD Data - stp
Short Form Catalog IO Systems German.pdf
Short Form Catalog IO Systems English.pdf
No accessories are available for this product