Product Comparison

image
image
image
Remove
Remove
Remove
Description
4K UHD Coax for 12G-SDI, 75 Ohm, Series 7, 16 AWG Solid SC, Tri-Shield, PVC Jkt, CMR
4K UHD Coax for 12G-SDI, 75 Ohm, RG-6, 18 AWG Solid SC, Foil + 95% TC Braid, PVC Jkt, CMR
4K UHD Coax for 12G-SDI, 75 Ohm, RG-11, 14 AWG Solid SC, Tri-Shield, PVC Jkt, CMR
APAC Compliance
China RoHS II (GB/T 26572-2011)
China RoHS II (GB/T 26572-2011)
China RoHS II (GB/T 26572-2011)
Bulk Cable Weight
55 lbs/1000ft
40 lbs/1000ft
86 lbs/1000ft
CEC / C(UL) Compliance
CMG
CMG
CMG
CPR Compliance
CPR Euroclass: Eca; CPR UKCA Class: Eca
CPR Euroclass: Eca; CPR UKCA Class: Eca
CPR Euroclass: Eca; CPR UKCA Class: Eca
Overall Cable Diameter (Nominal)
0.320 in (8.13 mm)
0.274 in (6.96 mm)
0.400 in (10.2 mm)
Environmental Suitability
Indoor - Riser, Indoor, Aerial - Black only, When supported by messenger wire
Indoor - Riser, Indoor, Aerial - Black only, When supported by messenger wire
Indoor - Riser, Indoor, Aerial - Black only, When supported by messenger wire
European Directive Compliance
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
Flammability / Reaction to Fire
UL1666 Vertical Shaft
UL1666 Vertical Shaft
UL1666 Vertical Shaft
Max. Pull Tension
84 lbs (38 kg)
69 lbs (31 kg)
145 lbs (65.8 kg)
NEC / UL Compliance
CMR
CMR
CMR
Plenum Number
4794P
4694P
4731P
RG Type
6
11
Series Type
7
Suitable Applications
Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p
Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p
Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p
Sustainability
CA Prop 65
CA Prop 65
CA Prop 65
UK Regulation Compliance
UKCA Mark
UKCA Mark
UKCA Mark
Update and Revision
Revision Number: 0.403 Revision Date: 04-29-2024
Revision Number: 0.402 Revision Date: 04-25-2023
Revision Number: 0.398 Revision Date: 04-29-2024

Technical Data
Description4K UHD Coax for 12G-SDI, 75 Ohm, Series 7, 16 AWG Solid SC, Tri-Shield, PVC Jkt, CMR
APAC Compliance (CV)China RoHS II (GB/T 26572-2011)
AttenuationShow Table (s)
Bend RadiusShow Table (s)
Bulk Cable Weight-cnv55 lbs/1000ft
CEC C(UL) Compliance (CV)CMG
CPR Compliance (CV)CPR Euroclass: Eca; CPR UKCA Class: Eca
Cable Diameter (Nominal)-cnv0.320 in (8.13 mm)
ConductorShow Table (s)
ElectricalsShow Table (s)
Environmental Suitability (CV)Indoor - Riser, Indoor, Aerial - Black only, When supported by messenger wire
European Directive Compliance (CV)EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
Flammability Fire Resistance (CV)UL1666 Vertical Shaft
InsulationShow Table (s)
Max Recommended Pulling Tension-cnv84 lbs (38 kg)
NEC UL Compliance (CV)CMR
Outer JacketShow Table (s)
Outer ShieldShow Table (s)
Plenum Number4794P
RG Type
Return LossShow Table (s)
Series Type7
Suitable ApplicationsUltra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p
Sustainability (CV)CA Prop 65
TemperatureShow Table (s)
UK Regulation Compliance (CV)UKCA Mark
Update and RevisionRevision Number: 0.403 Revision Date: 04-29-2024
VariantsShow Table (s)
VoltageShow Table (s)
Technical Data
Description4K UHD Coax for 12G-SDI, 75 Ohm, RG-6, 18 AWG Solid SC, Foil + 95% TC Braid, PVC Jkt, CMR
APAC Compliance (CV)China RoHS II (GB/T 26572-2011)
AttenuationShow Table (s)
Bend RadiusShow Table (s)
Bulk Cable Weight-cnv40 lbs/1000ft
CEC C(UL) Compliance (CV)CMG
CPR Compliance (CV)CPR Euroclass: Eca; CPR UKCA Class: Eca
Cable Diameter (Nominal)-cnv0.274 in (6.96 mm)
ConductorShow Table (s)
ElectricalsShow Table (s)
Environmental Suitability (CV)Indoor - Riser, Indoor, Aerial - Black only, When supported by messenger wire
European Directive Compliance (CV)EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
Flammability Fire Resistance (CV)UL1666 Vertical Shaft
InsulationShow Table (s)
Max Recommended Pulling Tension-cnv69 lbs (31 kg)
NEC UL Compliance (CV)CMR
Outer JacketShow Table (s)
Outer ShieldShow Table (s)
Plenum Number4694P
RG Type6
Return LossShow Table (s)
Series Type
Suitable ApplicationsUltra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p
Sustainability (CV)CA Prop 65
TemperatureShow Table (s)
UK Regulation Compliance (CV)UKCA Mark
Update and RevisionRevision Number: 0.402 Revision Date: 04-25-2023
VariantsShow Table (s)
VoltageShow Table (s)
Technical Data
Description4K UHD Coax for 12G-SDI, 75 Ohm, RG-11, 14 AWG Solid SC, Tri-Shield, PVC Jkt, CMR
APAC Compliance (CV)China RoHS II (GB/T 26572-2011)
AttenuationShow Table (s)
Bend RadiusShow Table (s)
Bulk Cable Weight-cnv86 lbs/1000ft
CEC C(UL) Compliance (CV)CMG
CPR Compliance (CV)CPR Euroclass: Eca; CPR UKCA Class: Eca
Cable Diameter (Nominal)-cnv0.400 in (10.2 mm)
ConductorShow Table (s)
ElectricalsShow Table (s)
Environmental Suitability (CV)Indoor - Riser, Indoor, Aerial - Black only, When supported by messenger wire
European Directive Compliance (CV)EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
Flammability Fire Resistance (CV)UL1666 Vertical Shaft
InsulationShow Table (s)
Max Recommended Pulling Tension-cnv145 lbs (65.8 kg)
NEC UL Compliance (CV)CMR
Outer JacketShow Table (s)
Outer ShieldShow Table (s)
Plenum Number4731P
RG Type11
Return LossShow Table (s)
Series Type
Suitable ApplicationsUltra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p
Sustainability (CV)CA Prop 65
TemperatureShow Table (s)
UK Regulation Compliance (CV)UKCA Mark
Update and RevisionRevision Number: 0.398 Revision Date: 04-29-2024
VariantsShow Table (s)
VoltageShow Table (s)