(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(787)Type A
(606)Type A Field Attachables
(383)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
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
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(92)Fiber Cassettes
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
75 Ohm SDI Coax, Series 7, 16 AWG Solid Silvered Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid + Foil Shield, PVC Jacket, CMR
| Suitable Applications: | Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p |
| Series Type: | 7 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 16 AWG | Solid | 0.051 in | SC - Silvered Copper |
| Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|
| PE - Polyethylene (Foam) | 0.225 in (5.72 mm) | White | Gas Injected |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage | Notes |
|---|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% | |
| 2 | Braid | Tinned Copper (TC) | 95% | ||
| 3 | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | With Shorting Fold and Bonded to inside of jacket for easy preparation |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.320 in (8.13 mm) |
| Overall Cable Diameter (Nominal): | 0.320 in (8.13 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| 4500 - 12000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.26 dB/100ft |
| 3.58 MHz | 0.43 dB/100ft |
| 5 MHz | 0.50 dB/100ft |
| 6 MHz | 0.52 dB/100ft |
| 7 MHz | 0.55 dB/100ft |
| 10 MHz | 0.63 dB/100ft |
| 12 MHz | 0.66 dB/100ft |
| 25 MHz | 0.88 dB/100ft |
| 55 MHz | 1.21 dB/100ft |
| 67.5 MHz | 1.31 dB/100ft |
| 71.5 MHz | 1.34 dB/100ft |
| 88.5 MHz | 1.47 dB/100ft |
| 100 MHz | 1.54 dB/100ft |
| 135 MHz | 1.75 dB/100ft |
| 143 MHz | 1.79 dB/100ft |
| 180 MHz | 1.98 dB/100ft |
| 270 MHz | 2.40 dB/100ft |
| 360 MHz | 2.76 dB/100ft |
| 540 MHz | 3.41 dB/100ft |
| 720 MHz | 3.96 dB/100ft |
| 750 MHz | 4.05 dB/100ft |
| 1000 MHz | 4.70 dB/100ft |
| 1500 MHz | 5.83 dB/100ft |
| 2000 MHz | 6.80 dB/100ft |
| 2250 MHz | 7.25 dB/100ft |
| 3000 MHz | 8.48 dB/100ft |
| 4500 MHz | 10.66 dB/100ft |
| 6000 MHz | 12.47 dB/100ft |
| 12000 MHz | 19.45 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 4.0 Ohm/1000ft | 1.8 Ohm/1000ft (5.9 Ohm/km) | 16.0 pF/ft (52.5 pF/m) | 75 Ohm | 85% |
| UL Voltage Rating |
|---|
| 300 V (CMR, CMG) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +75°C |
| Installation Min. |
|---|
| 3.2 in (81 mm) |
| Max. Pull Tension: | 84 lbs (38 kg) |
| Bulk Cable Weight: | 55 lbs/1000ft |
| Environmental Suitability: | Indoor - Riser, Indoor, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMG. |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 4794P |
| Update and Revision: | Revision Number: 0.405 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 4794R 0101000 | Black | Reel | 1,000 ft | 612825379201 | C |
| 4794R 0102500 | Black | Reel | 2,500 ft | 612825379218 | C Z |
| 4794R 0061000 | Blue, Light | Reel | 1,000 ft | 612825395331 | |
| 4794R N3U1000 | Mil Green | Reel | 1,000 ft | 612825395324 | |
| 4794R 0031000 | Orange | Reel | 1,000 ft | 612825395201 | |
| 4794R 0071000 | Purple | Reel | 1,000 ft | 612825395225 | |
| 4794R 0021000 | Red | Reel | 1,000 ft | 612825395195 | |
| 4794R 0091000 | White | Reel | 1,000 ft | ||
| 4794R 0041000 | Yellow | Reel | 1,000 ft | 612825395218 |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |