Description | 4K UHD Coax for 12G-SDI, 75 Ohm, RG-6, 18 AWG Solid SC, Foil + 95% TC Braid, PVC Jkt, CMR |
APAC Compliance (CV) | China RoHS II (GB/T 26572-2011) |
Attenuation | Show Table (s) |
Bend Radius | Show Table (s) |
Bulk Cable Weight-cnv | 40 lbs/1000ft |
CEC C(UL) Compliance (CV) | CMG |
CPR Compliance (CV) | CPR Euroclass: Eca; CPR UKCA Class: Eca |
Cable Diameter (Nominal)-cnv | 0.274 in (6.96 mm) |
Conductor | Show Table (s) |
Electricals | Show Table (s) |
Environmental Suitability (CV) | Indoor - Riser, Indoor, Aerial - Black only, When supported by messenger wire |
European Directive Compliance (CV) | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Flammability Fire Resistance (CV) | UL1666 Vertical Shaft |
Insulation | Show Table (s) |
Max Recommended Pulling Tension-cnv | 69 lbs (31 kg) |
NEC UL Compliance (CV) | CMR |
Outer Jacket | Show Table (s) |
Outer Shield | Show Table (s) |
Plenum Number | 4694P |
RG Type | 6 |
Return Loss | Show Table (s) |
Series Type | |
Suitable Applications | Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p |
Sustainability (CV) | CA Prop 65 |
Temperature | Show Table (s) |
UK Regulation Compliance (CV) | UKCA Mark |
Update and Revision | Revision Number: 0.402 Revision Date: 04-25-2023 |
Variants | Show Table (s) |
Voltage | Show Table (s) |