(109)Category 3-UTP 50Pair 24AWG , GB 31247 B1 Rating
Suitable Applications: | Premise Backbone Cable, Ethernet 10BASE-T, Analog Phone, FAX |
Element | Stranding | No. of Pairs |
---|---|---|
Pair(s) | Solid | 50 |
Material | Color Code |
---|---|
PE - Polyethylene | Western Electric Bound in (12P +13P) X 2 Pair Sub-Units, Binder 1: Blue, Binder 2: Orange, Binder 3: Green, Binder 4: Brown |
Shield Type |
---|
No Shield |
Material | Ripcord |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Yes |
Overall Cable Diameter (Nominal): | 17 mm (0.67 in) |
Max. Conductor DCR | Max. Mutual Capacitance |
---|---|
93.8 Ohm/km | 66 pF/m (20 pF/ft) |
Frequency | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. SRL (Structural Return Loss) [dB] | Max./Min. Fitted Impedance |
---|---|---|---|---|
1 | 2.6 | 41 | 12 | 100 ± 15 Ohms |
4 MHz | 5.6 | 32 | 12 | 100 ± 15 Ohms |
8 MHz | 8.5 | 27 | 12 | 100 ± 15 Ohms |
10 MHz | 9.7 | 26 | 12 | 100 ± 15 Ohms |
16 MHz | 13.1 | 23 | 10 | 100 ± 15 Ohms |
UL Temperature | Operating |
---|---|
72 V DC | -20°C to +60°C |
Installation Min. |
---|
170 mm (6.7 in) |
Max. Pull Tension: | 400 N (90 lbf) |
Bulk Cable Weight: | 315 kg/km (212 lbs/1000ft) |
GB Compliance: | GB 31247 |
TIA/EIA Compliance: | ANSI/ TIA 568 .2 D Category 3 |
ISO/IEC Compliance: | IEC 11801-1 |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment) |
Update and Revision: | Revision Number: 0.20 Revision Date: 04-29-2024 |
Item # | Color | Length |
---|---|---|
YJ53419B1 0101000M | Black | 1,000 m |
YJ53419B1 0081000M | Gray | 1,000 m |